Acti9 Vigi iC60 3P 25A 30mA AC
SKU :
A9V41325
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR463.00
SAR254.65
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Acti9 Vigi iC60 3P 25A 30mA AC
SAR463.00
SAR254.65
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| [in] Rated Current | 25 A |
| [ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to IEC 60947-2 |
| [uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947-2 |
| Ambient Air Temperature for Operation | -5-60 °C |
| [ue] Rated Operational Voltage | 400 V AC 50/60 Hz conforming to EN 61009-1, 400/415 V AC 50/60 Hz conforming to IEC 61009-1 |
| Ambient Air Temperature for Storage | -40-85 °C |
| Comb Busbar and Distribution Block Compatibility | bottom: YES |
| Depth | 73.5 mm |
| Device Location in System | outgoer |
| Device Short Name | Vigi iC60 |
| IP Degree of Protection | IP40 (modular enclosure) conforming to IEC 60529, IP20 conforming to IEC 60529 |
| Net Weight | 0.21 kg |
| Mounting Mode | clip-on |
| Network Frequency | 50/60 Hz |
| Poles Description | 3P |
| Network Type | AC |
| Product or Component Type | add-on residual current devices |
| 9 mm Pitches | 6 |
| Range | Acti9 |
| Mounting Support | DIN rail |
| Standards | IEC 61009-1#|#EN 61009-1 |
| Tightening Torque | 2-2 N.m bottom |
| Wire Stripping Length | 14 mm for bottom connection |
| Connections - Terminals | tunnel type terminal downside for 1 cable(s) 1-25 mm² rigid without cable end, tunnel type terminal downside for 1 cable(s) 1-16 mm² flexible without cable end, tunnel type terminal downside for 1 cable(s) 1-16 mm² flexible with cable end |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCFD |
|---|---|
| [in] Rated Current | 25 A |
| [ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to IEC 60947-2 |
| [uimp] Rated Impulse withstand Voltage | 6 kV conforming to IEC 60947-2 |
| Ambient Air Temperature for Operation | -5-60 °C |
| [ue] Rated Operational Voltage | 400 V AC 50/60 Hz conforming to EN 61009-1, 400/415 V AC 50/60 Hz conforming to IEC 61009-1 |
| Ambient Air Temperature for Storage | -40-85 °C |
| Comb Busbar and Distribution Block Compatibility | bottom: YES |
| Depth | 73.5 mm |
| Device Location in System | outgoer |
| Device Short Name | Vigi iC60 |
| IP Degree of Protection | IP40 (modular enclosure) conforming to IEC 60529, IP20 conforming to IEC 60529 |
| Net Weight | 0.21 kg |
| Mounting Mode | clip-on |
| Network Frequency | 50/60 Hz |
| Poles Description | 3P |
| Network Type | AC |
| Product or Component Type | add-on residual current devices |
| 9 mm Pitches | 6 |
| Range | Acti9 |
| Mounting Support | DIN rail |
| Standards | IEC 61009-1#|#EN 61009-1 |
| Tightening Torque | 2-2 N.m bottom |
| Wire Stripping Length | 14 mm for bottom connection |
| Connections - Terminals | tunnel type terminal downside for 1 cable(s) 1-25 mm² rigid without cable end, tunnel type terminal downside for 1 cable(s) 1-16 mm² flexible without cable end, tunnel type terminal downside for 1 cable(s) 1-16 mm² flexible with cable end |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account