Acti9 iID 2P 80A 300mA AC RCCB
SKU :
A9R14280
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR499.00
SAR274.45
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Acti9 iID 2P 80A 300mA AC RCCB
SAR499.00
SAR274.45
- Description
- Specifications
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| [in] Rated Current | 80 A |
| [ui] Rated Insulation Voltage | 500 V AC 50/60 Hz |
| [uimp] Rated Impulse withstand Voltage | 6 kV |
| Ambient Air Temperature for Operation | -5-60 °C |
| [ue] Rated Operational Voltage | 220...240 V AC 50/60 Hz |
| Ambient Air Temperature for Storage | -40-85 °C |
| Comb Busbar and Distribution Block Compatibility | top or bottom: tooth |
| Compatibility Code | iID |
| Control Type | toggle |
| Depth | 73.5 mm |
| Device Location in System | outgoer |
| Device Short Name | iID |
| IP Degree of Protection | IP40 (modular enclosure) conforming to IEC 60529, IP20 conforming to IEC 60529 |
| Net Weight | 0.21 kg |
| Mechanical Durability | 20000 cycles |
| Mounting Mode | clip-on |
| Network Frequency | 50/60 Hz |
| Poles Description | 2P |
| Network Type | AC |
| Product or Component Type | residual current circuit breaker (RCCB) |
| 9 mm Pitches | 4 |
| Product Name | Acti9 iID |
| Range | Acti9 |
| Mounting Support | DIN rail |
| Standards | EN/IEC 61008-1 |
| Tightening Torque | 3.5-3.5 N.m top or bottom |
| Wire Stripping Length | 14 mm for top or bottom connection |
| Colour | white |
| Connections - Terminals | single terminal top or bottom 1-35 mm² rigid, single terminal top or bottom 1-25 mm² flexible, single terminal top or bottom 1-25 mm² flexible with ferrule |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCFD |
|---|---|
| [in] Rated Current | 80 A |
| [ui] Rated Insulation Voltage | 500 V AC 50/60 Hz |
| [uimp] Rated Impulse withstand Voltage | 6 kV |
| Ambient Air Temperature for Operation | -5-60 °C |
| [ue] Rated Operational Voltage | 220...240 V AC 50/60 Hz |
| Ambient Air Temperature for Storage | -40-85 °C |
| Comb Busbar and Distribution Block Compatibility | top or bottom: tooth |
| Compatibility Code | iID |
| Control Type | toggle |
| Depth | 73.5 mm |
| Device Location in System | outgoer |
| Device Short Name | iID |
| IP Degree of Protection | IP40 (modular enclosure) conforming to IEC 60529, IP20 conforming to IEC 60529 |
| Net Weight | 0.21 kg |
| Mechanical Durability | 20000 cycles |
| Mounting Mode | clip-on |
| Network Frequency | 50/60 Hz |
| Poles Description | 2P |
| Network Type | AC |
| Product or Component Type | residual current circuit breaker (RCCB) |
| 9 mm Pitches | 4 |
| Product Name | Acti9 iID |
| Range | Acti9 |
| Mounting Support | DIN rail |
| Standards | EN/IEC 61008-1 |
| Tightening Torque | 3.5-3.5 N.m top or bottom |
| Wire Stripping Length | 14 mm for top or bottom connection |
| Colour | white |
| Connections - Terminals | single terminal top or bottom 1-35 mm² rigid, single terminal top or bottom 1-25 mm² flexible, single terminal top or bottom 1-25 mm² flexible with ferrule |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account