Acti9 iDPNa Vigi 1PN 6A C 30mA AC RCBO
SKU :
A9D34606
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR194.00
SAR106.70
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Acti9 iDPNa Vigi 1PN 6A C 30mA AC RCBO
SAR194.00
SAR106.70
- Description
- Specifications
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| [in] Rated Current | 6:00 AM |
| [ui] Rated Insulation Voltage | 400 V AC 50 Hz |
| [uimp] Rated Impulse withstand Voltage | 4 kV |
| Ambient Air Temperature for Operation | -5-60 °C |
| [ue] Rated Operational Voltage | 220...240 V AC 50 Hz |
| Ambient Air Temperature for Storage | -40-85 °C |
| Comb Busbar and Distribution Block Compatibility | top or bottom: YES |
| Compatibility Code | iDPN |
| Control Type | toggle |
| Curve Code | C |
| Breaking Capacity | 4500 A Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1 |
| Depth | 73 mm |
| Device Location in System | outgoer |
| Device Short Name | iDPNa Vigi |
| Device Application | distribution |
| IP Degree of Protection | IP40 (modular enclosure) conforming to IEC 60529, IP20 conforming to IEC 60529 |
| Net Weight | 125 g |
| Mechanical Durability | 20000 cycles |
| Mounting Mode | clip-on |
| Network Frequency | 50 Hz |
| Poles Description | 1P + N |
| Network Type | AC |
| Product or Component Type | residual current breaker with overcurrent protection (RCBO) |
| 9 mm Pitches | 4 |
| Number of Protected Poles | 1 |
| Product Name | Acti9 iDPN Vigi |
| Range | Acti9 |
| Relative Humidity | 95-95 % at 55-55 °C |
| Mounting Support | DIN rail |
| Standards | EN/IEC 61009-2-1 |
| Tightening Torque | 2-2 N.m top or bottom |
| Trip Unit Technology | thermal-magnetic |
| Wire Stripping Length | 15 mm for top or bottom connection |
| Colour | white |
| Tropicalisation | 2 conforming to IEC 60068-1 |
| [lcs] Rated Service Breaking Capacity | 4500 A 100 % x Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1 |
| Connections - Terminals | single terminal top or bottom 1-16 mm² rigid, single terminal top or bottom 1-10 mm² flexible, single terminal top or bottom 1-10 mm² flexible with ferrule |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCFD |
|---|---|
| [in] Rated Current | 6:00 AM |
| [ui] Rated Insulation Voltage | 400 V AC 50 Hz |
| [uimp] Rated Impulse withstand Voltage | 4 kV |
| Ambient Air Temperature for Operation | -5-60 °C |
| [ue] Rated Operational Voltage | 220...240 V AC 50 Hz |
| Ambient Air Temperature for Storage | -40-85 °C |
| Comb Busbar and Distribution Block Compatibility | top or bottom: YES |
| Compatibility Code | iDPN |
| Control Type | toggle |
| Curve Code | C |
| Breaking Capacity | 4500 A Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1 |
| Depth | 73 mm |
| Device Location in System | outgoer |
| Device Short Name | iDPNa Vigi |
| Device Application | distribution |
| IP Degree of Protection | IP40 (modular enclosure) conforming to IEC 60529, IP20 conforming to IEC 60529 |
| Net Weight | 125 g |
| Mechanical Durability | 20000 cycles |
| Mounting Mode | clip-on |
| Network Frequency | 50 Hz |
| Poles Description | 1P + N |
| Network Type | AC |
| Product or Component Type | residual current breaker with overcurrent protection (RCBO) |
| 9 mm Pitches | 4 |
| Number of Protected Poles | 1 |
| Product Name | Acti9 iDPN Vigi |
| Range | Acti9 |
| Relative Humidity | 95-95 % at 55-55 °C |
| Mounting Support | DIN rail |
| Standards | EN/IEC 61009-2-1 |
| Tightening Torque | 2-2 N.m top or bottom |
| Trip Unit Technology | thermal-magnetic |
| Wire Stripping Length | 15 mm for top or bottom connection |
| Colour | white |
| Tropicalisation | 2 conforming to IEC 60068-1 |
| [lcs] Rated Service Breaking Capacity | 4500 A 100 % x Icn at 220...240 V AC 50 Hz conforming to EN/IEC 61009-2-1 |
| Connections - Terminals | single terminal top or bottom 1-16 mm² rigid, single terminal top or bottom 1-10 mm² flexible, single terminal top or bottom 1-10 mm² flexible with ferrule |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account