Acti9 C120N MCB 3P C 100A 10000A 415V
SKU :
A9N18367
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR633.00
SAR348.15
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Acti9 C120N MCB 3P C 100A 10000A 415V
SAR633.00
SAR348.15
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| [in] Rated Current | 100 A at 30 °C |
| [ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| [uimp] Rated Impulse withstand Voltage | 6 kV conforming to EN/IEC 60947-2 |
| Ambient Air Temperature for Operation | -25-70 °C |
| [ue] Rated Operational Voltage | <= 375 V DC, 380...415 V AC 50/60 Hz, 220...240 V AC 50/60 Hz, 440 V AC 50/60 Hz, 230...400 V AC 50/60 Hz |
| Ambient Air Temperature for Storage | -40-85 °C |
| Breaking Capacity Code | N |
| Comb Busbar and Distribution Block Compatibility | NO |
| Compatibility Code | C120 |
| Control Type | toggle |
| Curve Code | C |
| Breaking Capacity | 10000 A Icn at 230...400 V AC 50/60 Hz conforming to EN/IEC 60898-1, 6 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2, 20 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 10 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2, 10 kA Icu at <= 375 V DC conforming to EN/IEC 60947-2 |
| Depth | 73 mm |
| Device Short Name | C120N |
| Device Application | distribution |
| IP Degree of Protection | IP20 conforming to IEC 60529 |
| Net Weight | 0.615 kg |
| Mechanical Durability | 20000 cycles |
| Mounting Mode | clip-on |
| Network Frequency | 50/60 Hz |
| Poles Description | 3P |
| Network Type | AC |
| Product or Component Type | miniature circuit-breaker |
| 9 mm Pitches | 9 |
| Number of Protected Poles | 3 |
| Product Name | C120 |
| Range | Acti9 |
| Relative Humidity | 95-95 % at 55-55 °C |
| Mounting Support | 35 mm symmetrical DIN rail |
| Standards | EN/IEC 60947-2#|#EN/IEC 60898-1 |
| Tightening Torque | 3.5-3.5 N.m |
| Trip Unit Technology | thermal-magnetic |
| Wire Stripping Length | 15 mm |
| Colour | white |
| Tropicalisation | 2 conforming to IEC 60068-1 |
| [lcs] Rated Service Breaking Capacity | 10 kA 100 % conforming to EN/IEC 60947-2 - <= 375 V DC, 15 kA 75 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz, 4.5 kA 75 % conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz, 7.5 kA 75 % conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz, 7500 A 75 % conforming to EN/IEC 60898-1 - 230...400 V AC 50/60 Hz |
| Connections - Terminals | tunnel type terminals1-50 mm² rigid, tunnel type terminals1.5-35 mm² flexible |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCFD |
|---|---|
| [in] Rated Current | 100 A at 30 °C |
| [ui] Rated Insulation Voltage | 500 V AC 50/60 Hz conforming to EN/IEC 60947-2 |
| [uimp] Rated Impulse withstand Voltage | 6 kV conforming to EN/IEC 60947-2 |
| Ambient Air Temperature for Operation | -25-70 °C |
| [ue] Rated Operational Voltage | <= 375 V DC, 380...415 V AC 50/60 Hz, 220...240 V AC 50/60 Hz, 440 V AC 50/60 Hz, 230...400 V AC 50/60 Hz |
| Ambient Air Temperature for Storage | -40-85 °C |
| Breaking Capacity Code | N |
| Comb Busbar and Distribution Block Compatibility | NO |
| Compatibility Code | C120 |
| Control Type | toggle |
| Curve Code | C |
| Breaking Capacity | 10000 A Icn at 230...400 V AC 50/60 Hz conforming to EN/IEC 60898-1, 6 kA Icu at 440 V AC 50/60 Hz conforming to EN/IEC 60947-2, 20 kA Icu at 220...240 V AC 50/60 Hz conforming to EN/IEC 60947-2, 10 kA Icu at 380...415 V AC 50/60 Hz conforming to EN/IEC 60947-2, 10 kA Icu at <= 375 V DC conforming to EN/IEC 60947-2 |
| Depth | 73 mm |
| Device Short Name | C120N |
| Device Application | distribution |
| IP Degree of Protection | IP20 conforming to IEC 60529 |
| Net Weight | 0.615 kg |
| Mechanical Durability | 20000 cycles |
| Mounting Mode | clip-on |
| Network Frequency | 50/60 Hz |
| Poles Description | 3P |
| Network Type | AC |
| Product or Component Type | miniature circuit-breaker |
| 9 mm Pitches | 9 |
| Number of Protected Poles | 3 |
| Product Name | C120 |
| Range | Acti9 |
| Relative Humidity | 95-95 % at 55-55 °C |
| Mounting Support | 35 mm symmetrical DIN rail |
| Standards | EN/IEC 60947-2#|#EN/IEC 60898-1 |
| Tightening Torque | 3.5-3.5 N.m |
| Trip Unit Technology | thermal-magnetic |
| Wire Stripping Length | 15 mm |
| Colour | white |
| Tropicalisation | 2 conforming to IEC 60068-1 |
| [lcs] Rated Service Breaking Capacity | 10 kA 100 % conforming to EN/IEC 60947-2 - <= 375 V DC, 15 kA 75 % conforming to EN/IEC 60947-2 - 220...240 V AC 50/60 Hz, 4.5 kA 75 % conforming to EN/IEC 60947-2 - 440 V AC 50/60 Hz, 7.5 kA 75 % conforming to EN/IEC 60947-2 - 380...415 V AC 50/60 Hz, 7500 A 75 % conforming to EN/IEC 60898-1 - 230...400 V AC 50/60 Hz |
| Connections - Terminals | tunnel type terminals1-50 mm² rigid, tunnel type terminals1.5-35 mm² flexible |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account