Sub-base with plug-in electromechanical relay ABE7 - 16 channels - relay 10 mm
SKU :
ABE7R16T210

calcActive())">
Loading...
No sellers found for this product.
SAR2,931.00
SAR1,612.05
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
EM PLUG-IN RELS BASE 1N/O 16O-WITHOUT CO
Sub-base with plug-in electromechanical relay ABE7 - 16 channels - relay 10 mm
SAR2,931.00
SAR1,612.05
- Description
- Specifications
- Documents
- Reviews
Description
Overview
Activity | IDMST |
---|---|
[us] Rated Supply Voltage | 19...30 V conforming to IEC 61131-2 |
Number of channels | 16 |
Sub-base type | output sub-base |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
Activity | IDMST |
---|---|
[us] Rated Supply Voltage | 19...30 V conforming to IEC 61131-2 |
Number of channels | 16 |
Sub-base type | output sub-base |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account