
calcActive())">
energy sensor, PowerTag phaseNeutral 63A 1P+N top position
A9MEM1561
SAR717.00
SAR394.35
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9MEM1561
energy sensor, PowerTag phaseNeutral 63A 1P+N top position
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
energy sensor, PowerTag phaseNeutral 63A 1P+N top position
SAR717.00
SAR394.35
Description
energy sensor, PowerTag phaseNeutral 63A 1P+N top position
Product Details
Activity | DPLVP |
---|---|
Poles Description | 1P + N |
Range | PowerLogic |
Mounting Support | on circuit breaker |
Concentrator compatibility | Acti9 PowerTag Link - Acti9 PowerTag Link C |
Emission power | 10 mW |
Event management | voltage loss with measured current at voltage loss |
Market segment | buildings: breaker voltage monitoring - buildings: cost allocation |
Max current | 63 A |
Product destination | switchboard |
Saturation current | 130 A |
Starting current | 40 mA |
Transmission support medium | radio frequency 2.4-2.4835 GHz conforming to IEEE 802.15.4 |
Type of measurement | active energy - active power |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account