Acti9 Vertical TPN 24way with 40A EZ MCCB
SKU :
A9H324MEZ40FD
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR1,707.00
SAR938.85
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
A9 VTPN 24W 40A EZ MCCB
Acti9 Vertical TPN 24way with 40A EZ MCCB
SAR1,707.00
SAR938.85
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Device Application | low voltage electrical distribution |
| Range | Acti9 |
| Enclosure type | distribution enclosure |
| Number of ways | 24 ways (outgoer) |
| Provided equipment | earthing bar - enclosure |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCFD |
|---|---|
| Device Application | low voltage electrical distribution |
| Range | Acti9 |
| Enclosure type | distribution enclosure |
| Number of ways | 24 ways (outgoer) |
| Provided equipment | earthing bar - enclosure |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account