Vertical TPN distribution board, Acti9 Disbo, 18 way, 100A, EZC incomer, surface mount
SKU :
A9H318MEZ100FDS

calcActive())">
Loading...
No sellers found for this product.
SAR1,604.00
SAR882.20
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
A9 VTPN 18 way EZC incomer 100A Surface
Vertical TPN distribution board, Acti9 Disbo, 18 way, 100A, EZC incomer, surface mount
SAR1,604.00
SAR882.20
- Description
- Specifications
- Documents
- Reviews
Description
Overview
Activity | HDCFD |
---|---|
Device Application | low voltage electrical distribution |
Range | Acti9 |
Enclosure type | distribution enclosure |
Number of ways | 18 ways (outgoer) |
Provided equipment | earthing bar - enclosure |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
Activity | HDCFD |
---|---|
Device Application | low voltage electrical distribution |
Range | Acti9 |
Enclosure type | distribution enclosure |
Number of ways | 18 ways (outgoer) |
Provided equipment | earthing bar - enclosure |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account