
calcActive())">
Acti9 Vertical TPN 12way with 100A EZ MCCB
A9H312MEZ100FD
SAR1,380.00
SAR759.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

A9H312MEZ100FD
Acti9 Vertical TPN 12way with 100A EZ MCCB
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Acti9 Vertical TPN 12way with 100A EZ MCCB
SAR1,380.00
SAR759.00
Description
Acti9 Vertical TPN 12way with 100A EZ MCCB
Product Details
Activity | HDCFD |
---|---|
Device Application | low voltage electrical distribution |
Range | Acti9 |
Enclosure type | distribution enclosure |
Number of ways | 12 ways (outgoer) |
Provided equipment | earthing bar - enclosure |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account