A9 VTPN 48W 100A NSX MCCB
SKU :
A9H348MNS100FD
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR4,307.00
SAR2,368.85
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
A9 VTPN 48W 100A NSX MCCB
SAR4,307.00
SAR2,368.85
- Description
- Specifications
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| [in] Rated Current | 100 A |
| [ui] Rated Insulation Voltage | 690 V AC |
| [uimp] Rated Impulse withstand Voltage | 6 kV |
| Ambient Air Temperature for Operation | 50 °C |
| [icw] Rated Short-Time withstand Current | 17 kA for 0.25 s |
| Depth | 138.2 mm outside: , 134.5 mm embedded: |
| Device Application | low voltage electrical distribution |
| IP Degree of Protection | IP40 conforming to IEC 60529 |
| Product or Component Type | distribution board with incomer |
| Range | Acti9 |
| Standards | IEC 61439-3 |
| Colour | white (RAL 9003) |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCFD |
|---|---|
| [in] Rated Current | 100 A |
| [ui] Rated Insulation Voltage | 690 V AC |
| [uimp] Rated Impulse withstand Voltage | 6 kV |
| Ambient Air Temperature for Operation | 50 °C |
| [icw] Rated Short-Time withstand Current | 17 kA for 0.25 s |
| Depth | 138.2 mm outside: , 134.5 mm embedded: |
| Device Application | low voltage electrical distribution |
| IP Degree of Protection | IP40 conforming to IEC 60529 |
| Product or Component Type | distribution board with incomer |
| Range | Acti9 |
| Standards | IEC 61439-3 |
| Colour | white (RAL 9003) |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account