
calcActive())">
Interlocked socket, Mureva PKB, with RCBO, 125A, 3P+E, 400V, IP65
82444
SAR8,856.00
SAR4,870.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

82444
Interlocked socket, Mureva PKB, with RCBO, 125A, 3P+E, 400V, IP65
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Interlocked socket, Mureva PKB, with RCBO, 125A, 3P+E, 400V, IP65
SAR8,856.00
SAR4,870.80
Description
Interlocked socket, Mureva PKB, with RCBO, 125A, 3P+E, 400V, IP65
Product Details
Activity | HDCWD |
---|---|
Product or Component Type | interlocked socket |
Poles Description | 3P + E |
Range | Mureva |
Outlet standard | industrial |
Plug, socket category | low voltage |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account