Circuit breaker frame, MasterPact NW08H2, 800A, 100kA/440VAC 50/60Hz (Icu), 4P, right Neutral, fixed, no control unit
SKU :
        48177
 calcPageSize())"
                    />
 calcPageSize())"
                    />
                    
                         calcActive())">
                
                    
                    
                    
                    
                    
                    
                
            
        
        Loading...    
No sellers found for this product.
                    
                        
                            SAR17,277.00                        
                    
                
                        
                
                
                        SAR9,502.35                    
                
                
                
            
        Excl. Tax
            
            
                To View the best prices please                 Sign in / Register.                
            
        
    
    
    
    
                                            
                                            Shipping:                                            
                                        
                                    
                                                            
                            Out of stock                        
                    
                            
            
                NW 08 H2 4P WO TU FIXED            
            
            
        
    
    
    
    
    
    
    
    Circuit breaker frame, MasterPact NW08H2, 800A, 100kA/440VAC 50/60Hz (Icu), 4P, right Neutral, fixed, no control unit
                    
                        
                            SAR17,277.00                        
                    
                
                        
                
                
                        SAR9,502.35                    
                
                
                
            
        - Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPACB | 
|---|---|
| Breaking Capacity Code | H2 100 kA 440 V AC | 
| [in] Rated Current | 800 A at 40 °C | 
| Control Type | push-button - without control unit | 
| Network Type | AC | 
| Utilisation Category | category B | 
| Network Frequency | 50/60 Hz | 
| Poles Description | 4P | 
| Circuit breaker name | MasterPact NW08H2 | 
| Neutral position | right | 
Documents
                                CAD
                                
                                    1                                
                            
                        Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            Description
Overview
| Activity | PPACB | 
|---|---|
| Breaking Capacity Code | H2 100 kA 440 V AC | 
| [in] Rated Current | 800 A at 40 °C | 
| Control Type | push-button - without control unit | 
| Network Type | AC | 
| Utilisation Category | category B | 
| Network Frequency | 50/60 Hz | 
| Poles Description | 4P | 
| Circuit breaker name | MasterPact NW08H2 | 
| Neutral position | right | 
Documents
                                CAD
                                
                                    1                                
                            
                        Reviews
            Write Your Own Review        
                         
            
                    Only registered users can write reviews. Please Sign in or create an account                
            