Circuit breaker frame, MasterPact NW08H2, 800A, 100kA/440VAC 50/60Hz (Icu), 4 poles, fixed, without control unit
SKU :
48009
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR20,851.00
SAR11,468.05
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
NW 08 H2 4P BASIC FRAME FIXED
Circuit breaker frame, MasterPact NW08H2, 800A, 100kA/440VAC 50/60Hz (Icu), 4 poles, fixed, without control unit
SAR20,851.00
SAR11,468.05
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | PPACB |
|---|---|
| Breaking Capacity Code | H2 100 kA 440 V AC |
| [in] Rated Current | 800 A at 40 °C |
| Control Type | push-button - without control unit |
| Network Type | AC |
| Utilisation Category | category B |
| Network Frequency | 50/60 Hz |
| Poles Description | 4P |
| Circuit breaker name | MasterPact NW08H2 |
| Neutral position | left |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | PPACB |
|---|---|
| Breaking Capacity Code | H2 100 kA 440 V AC |
| [in] Rated Current | 800 A at 40 °C |
| Control Type | push-button - without control unit |
| Network Type | AC |
| Utilisation Category | category B |
| Network Frequency | 50/60 Hz |
| Poles Description | 4P |
| Circuit breaker name | MasterPact NW08H2 |
| Neutral position | left |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account