3P3T MICROLOGIC 2.3 400A NSX400H
SKU :
LV432695
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR4,064.88
SAR2,235.68
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
3P3T MICROLOGIC 2.3 400A NSX400H
SAR4,064.88
SAR2,235.68
- Description
- Specifications
- Reviews
Description
Overview
| Range | ComPact |
|---|---|
| Activity | PPCCB |
| Breaking Capacity | 85 kA at 240 V AC 50/60 Hz conforming to UL 508, 65 kA at 480 V AC 50/60 Hz conforming to UL 508, 100 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 35 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 65 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 70 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 20 kA at 600 V AC 50/60 Hz conforming to UL 508, 20 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
| Weight (in Kg) | 0.11 kg |
| [uimp] Rated Impulse withstand Voltage | 8 kV |
| [ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
| Ambient Air Temperature for Storage | -50-85 °C |
| Ambient Air Temperature for Operation | -25-70 °C |
| [lcs] Rated Service Breaking Capacity | 11 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2, 10 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2, 65 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 70 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 |
| [tr] Long-Time Delay Adjustment Range | 16-16 s at 6 x Ir |
| Breaking Capacity Code | H 70 kA 415 V AC |
| Connection Pitch | 45 mm |
| Device Short Name | NSX400H |
| Long Time Delay Adjustment Type | fixed |
| Instantaneous Pick-Up Adjustment Range | 4800 A |
| Compatibility Code | NSX400 |
| Long Time Pick-Up Adjustment Range | 160...400 A |
| IK Degree of Protection | IK07 conforming to IEC 62262 |
| IP Degree of Protection | IP40 conforming to IEC 60529 |
| [in] Rated Current | 400 A at 40 °C |
| Instantaneous Pick-Up Adjustment Type Ii | fixed |
| Electrical Durability | 3000 cycles at 690 V In, 6000 cycles at 690 V In/2, 6000 cycles at 440 V In, 12000 cycles at 440 V In/2 |
| Control Type | toggle |
| Height | 255 mm |
| Operating Altitude | 0...2000 m without derating, 2000 m...5000 m with derating |
| Long Time Pick-Up Adjustment Type Ir | adjustable 9 settings |
| Protected Poles Description | 3t |
| Depth | 110 mm |
| Product or Component Type | circuit breaker |
| Network Type | AC |
| Range | ComPact |
| Net Weight | 6.05 kg |
| [ui] Rated Insulation Voltage | 800 V AC 50/60 Hz |
| Utilisation Category | category A |
| Network Frequency | 50/60 Hz |
| Product Name | ComPact NSX |
| Poles Description | 3P |
| Trip Unit Name | Micrologic 2.3 |
| Width | 140 mm |
| Trip Unit Protection Functions | LSoI |
| Trip Unit Technology | electronic |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Range | ComPact |
|---|---|
| Activity | PPCCB |
| Breaking Capacity | 85 kA at 240 V AC 50/60 Hz conforming to UL 508, 65 kA at 480 V AC 50/60 Hz conforming to UL 508, 100 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 35 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 65 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2, 70 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 20 kA at 600 V AC 50/60 Hz conforming to UL 508, 20 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2 |
| Weight (in Kg) | 0.11 kg |
| [uimp] Rated Impulse withstand Voltage | 8 kV |
| [ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
| Ambient Air Temperature for Storage | -50-85 °C |
| Ambient Air Temperature for Operation | -25-70 °C |
| [lcs] Rated Service Breaking Capacity | 11 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2, 10 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 100 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 50 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2, 65 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2, 70 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2 |
| [tr] Long-Time Delay Adjustment Range | 16-16 s at 6 x Ir |
| Breaking Capacity Code | H 70 kA 415 V AC |
| Connection Pitch | 45 mm |
| Device Short Name | NSX400H |
| Long Time Delay Adjustment Type | fixed |
| Instantaneous Pick-Up Adjustment Range | 4800 A |
| Compatibility Code | NSX400 |
| Long Time Pick-Up Adjustment Range | 160...400 A |
| IK Degree of Protection | IK07 conforming to IEC 62262 |
| IP Degree of Protection | IP40 conforming to IEC 60529 |
| [in] Rated Current | 400 A at 40 °C |
| Instantaneous Pick-Up Adjustment Type Ii | fixed |
| Electrical Durability | 3000 cycles at 690 V In, 6000 cycles at 690 V In/2, 6000 cycles at 440 V In, 12000 cycles at 440 V In/2 |
| Control Type | toggle |
| Height | 255 mm |
| Operating Altitude | 0...2000 m without derating, 2000 m...5000 m with derating |
| Long Time Pick-Up Adjustment Type Ir | adjustable 9 settings |
| Protected Poles Description | 3t |
| Depth | 110 mm |
| Product or Component Type | circuit breaker |
| Network Type | AC |
| Range | ComPact |
| Net Weight | 6.05 kg |
| [ui] Rated Insulation Voltage | 800 V AC 50/60 Hz |
| Utilisation Category | category A |
| Network Frequency | 50/60 Hz |
| Product Name | ComPact NSX |
| Poles Description | 3P |
| Trip Unit Name | Micrologic 2.3 |
| Width | 140 mm |
| Trip Unit Protection Functions | LSoI |
| Trip Unit Technology | electronic |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account