3P NSX160S WITHOUT TRIP UNIT COMPACT CI
SKU :
LV430391
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR1,637.95
SAR900.87
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
3P NSX160S WITHOUT TRIP UNIT COMPACT CI
SAR1,637.95
SAR900.87
- Description
- Specifications
- Reviews
Description
Overview
| Range | ComPact |
|---|---|
| Activity | PPCCB |
| Breaking Capacity | 100 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 120 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 15 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 40 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2, 65 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 90 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
| Weight (in Kg) | 1kg |
| [uimp] Rated Impulse withstand Voltage | 8 kV conforming to IEC 60947-2 |
| [ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
| Ambient Air Temperature for Storage | -50-85 °C |
| Ambient Air Temperature for Operation | -25-70 °C |
| [lcs] Rated Service Breaking Capacity | 100 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 120 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 15 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 40 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2, 65 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2, 90 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
| Connection Pitch | 35 mm |
| Device Short Name | NSX160S |
| Compatibility Code | NSX160 |
| IK Degree of Protection | IK07 conforming to IEC 62262 |
| IP Degree of Protection | IP40 conforming to IEC 60529 |
| [in] Rated Current | 160 A at 40 °C |
| Electrical Durability | 40000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2, 15000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2, 20000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2, 7500 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2 |
| Control Type | toggle |
| Height | 161 mm |
| Depth | 86 mm |
| Product or Component Type | basic frame |
| Network Type | AC |
| Range | ComPact |
| [ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
| Utilisation Category | category A |
| Network Frequency | 50/60 Hz |
| Product Name | ComPact NSX |
| Poles Description | 3P |
| Width | 105 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Range | ComPact |
|---|---|
| Activity | PPCCB |
| Breaking Capacity | 100 kA Icu at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 120 kA Icu at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 15 kA Icu at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 40 kA Icu at 525 V AC 50/60 Hz conforming to IEC 60947-2, 65 kA Icu at 500 V AC 50/60 Hz conforming to IEC 60947-2, 90 kA Icu at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
| Weight (in Kg) | 1kg |
| [uimp] Rated Impulse withstand Voltage | 8 kV conforming to IEC 60947-2 |
| [ue] Rated Operational Voltage | 690 V AC 50/60 Hz |
| Ambient Air Temperature for Storage | -50-85 °C |
| Ambient Air Temperature for Operation | -25-70 °C |
| [lcs] Rated Service Breaking Capacity | 100 kA at 380/415 V AC 50/60 Hz conforming to IEC 60947-2, 120 kA at 220/240 V AC 50/60 Hz conforming to IEC 60947-2, 15 kA at 660/690 V AC 50/60 Hz conforming to IEC 60947-2, 40 kA at 525 V AC 50/60 Hz conforming to IEC 60947-2, 65 kA at 500 V AC 50/60 Hz conforming to IEC 60947-2, 90 kA at 440 V AC 50/60 Hz conforming to IEC 60947-2 |
| Connection Pitch | 35 mm |
| Device Short Name | NSX160S |
| Compatibility Code | NSX160 |
| IK Degree of Protection | IK07 conforming to IEC 62262 |
| IP Degree of Protection | IP40 conforming to IEC 60529 |
| [in] Rated Current | 160 A at 40 °C |
| Electrical Durability | 40000 cycles 440 V AC 50/60 Hz In/2 conforming to IEC 60947-2, 15000 cycles 690 V AC 50/60 Hz In/2 conforming to IEC 60947-2, 20000 cycles 440 V AC 50/60 Hz In conforming to IEC 60947-2, 7500 cycles 690 V AC 50/60 Hz In conforming to IEC 60947-2 |
| Control Type | toggle |
| Height | 161 mm |
| Depth | 86 mm |
| Product or Component Type | basic frame |
| Network Type | AC |
| Range | ComPact |
| [ui] Rated Insulation Voltage | 800 V AC 50/60 Hz conforming to IEC 60947-2 |
| Utilisation Category | category A |
| Network Frequency | 50/60 Hz |
| Product Name | ComPact NSX |
| Poles Description | 3P |
| Width | 105 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account