APC CATEGORY 5 UTP 568B PATCH CABLE, GREY, RJ45M/RJ45M
SKU :
3827GY-20
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR34.69
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
APC CATEGORY 5 UTP 568B PATCH
APC CATEGORY 5 UTP 568B PATCH CABLE, GREY, RJ45M/RJ45M
SAR34.69
- Description
- Specifications
- Reviews
Description
Overview
| Product weight | 0.23_kg |
|---|---|
| Height | 22.9 cm |
| Depth | 3.8 cm |
| Width | 14 cm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Product weight | 0.23_kg |
|---|---|
| Height | 22.9 cm |
| Depth | 3.8 cm |
| Width | 14 cm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account