24-120V AC-DC LED LIGHT B
SKU :
ZBVBG4
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR126.20
SAR69.41
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
24-120V AC-DC LED LIGHT B
SAR126.20
SAR69.41
- Description
- Specifications
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| Net Weight | 0.017 kg |
| Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
| Weight (in Kg) | 1kg |
| Ambient Air Temperature for Storage | -40-70 °C |
| [us] Rated Supply Voltage | 24...120 V |
| Compatibility Code | ZBV |
| Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1, screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1 |
| Ambient Air Temperature for Operation | -40-70 °C |
| Product or Component Type | light block |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| Net Weight | 0.017 kg |
| Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
| Weight (in Kg) | 1kg |
| Ambient Air Temperature for Storage | -40-70 °C |
| [us] Rated Supply Voltage | 24...120 V |
| Compatibility Code | ZBV |
| Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN 60947-1, screw clamp terminals, >= 1 x 0.22 mm² without cable end conforming to EN 60947-1 |
| Ambient Air Temperature for Operation | -40-70 °C |
| Product or Component Type | light block |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account