230VAC LED PILOT LIGHT CLEAR IP65 SCREW
SKU :
XB7EV07MP
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR47.94
SAR26.37
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
230VAC LED PILOT LIGHT CLEAR IP65 SCREW
SAR47.94
SAR26.37
- Description
- Specifications
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| Shock Resistance | 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Overvoltage Category | class II conforming to IEC 60536 |
| Net Weight | 0.02 kg |
| Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
| Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
| Weight (in Kg) | 1kg |
| Ambient Air Temperature for Storage | -40-70 °C |
| [us] Rated Supply Voltage | 230...240 V, 230...240 V AC 50/60 Hz |
| Compatibility Code | XB7 |
| Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1 |
| Ambient Air Temperature for Operation | -25-55 °C |
| Product or Component Type | pilot light |
| Width | 29 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | IDSIG |
|---|---|
| Range | Harmony |
| Shock Resistance | 50 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068-2-27 |
| Overvoltage Category | class II conforming to IEC 60536 |
| Net Weight | 0.02 kg |
| Tightening Torque | 0.8-1.2 N.m conforming to EN 60947-1 |
| Vibration Resistance | 5 gn (f= 2-500 Hz) conforming to IEC 60068-2-6 |
| Weight (in Kg) | 1kg |
| Ambient Air Temperature for Storage | -40-70 °C |
| [us] Rated Supply Voltage | 230...240 V, 230...240 V AC 50/60 Hz |
| Compatibility Code | XB7 |
| Connections - Terminals | screw clamp terminals, <= 2 x 1.5 mm² with cable end conforming to EN/IEC 60947-1, screw clamp terminals, 1 x 0.22...2 x 2.5 mm² without cable end conforming to EN/IEC 60947-1 |
| Ambient Air Temperature for Operation | -25-55 °C |
| Product or Component Type | pilot light |
| Width | 29 mm |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account