20A 1 Gang Double Pole Switch with Neo
SKU :
E8231D20N
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR57.00
SAR12.77
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
20A 1 Gang Double Pole Switch with Neo
SAR57.00
SAR12.77
- Description
- Specifications
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Weight (in Kg) | 1kg |
| Ambient Air Temperature for Operation | -5-40 °C |
| Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s), 1 x 6 mm² for stranded cable(s) |
| Wiring Device Mounting | flush, surface |
| Connections - Terminals | pillar terminals |
| Product or Component Type | switch |
| Width | 87 mm |
| Range | Pieno |
| Height | 87 mm |
| Number of Gangs | 1 gang |
| Range of Product | Pieno |
| Rated Current | 20 A at 250 V AC 50 Hz |
| Relative Humidity | 0-95 % |
| Load Type | fluorescent#|#resistive |
| Standards | IEC 60669-1#|#GB 16915.1 |
| Material | polycarbonate: surround, polycarbonate: grid plate |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCWD |
|---|---|
| Weight (in Kg) | 1kg |
| Ambient Air Temperature for Operation | -5-40 °C |
| Clamping Connection Capacity | 3 x 2.5 mm² for solid cable(s), 1 x 6 mm² for stranded cable(s) |
| Wiring Device Mounting | flush, surface |
| Connections - Terminals | pillar terminals |
| Product or Component Type | switch |
| Width | 87 mm |
| Range | Pieno |
| Height | 87 mm |
| Number of Gangs | 1 gang |
| Range of Product | Pieno |
| Rated Current | 20 A at 250 V AC 50 Hz |
| Relative Humidity | 0-95 % |
| Load Type | fluorescent#|#resistive |
| Standards | IEC 60669-1#|#GB 16915.1 |
| Material | polycarbonate: surround, polycarbonate: grid plate |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account