NG125 - earth leakage add-on block - Vigi NG125 - 4P - 125A - 30mA
SKU :
19041
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR1,920.00
SAR1,056.00
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
Acti9 Vigi NG125 4P 125A 30mA A
NG125 - earth leakage add-on block - Vigi NG125 - 4P - 125A - 30mA
SAR1,920.00
SAR1,056.00
- Description
- Specifications
- Documents
- Reviews
Description
Overview
| Activity | HDCFD |
|---|---|
| Device Short Name | Vigi NG125 |
| Earth-leakage protection class | type A |
| Network Type | AC |
| Earth-leakage sensitivity | 30 mA |
| Poles Description | 4P |
| Earth-leakage protection time delay | instantaneous |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCFD |
|---|---|
| Device Short Name | Vigi NG125 |
| Earth-leakage protection class | type A |
| Network Type | AC |
| Earth-leakage sensitivity | 30 mA |
| Poles Description | 4P |
| Earth-leakage protection time delay | instantaneous |
Documents
CAD
1
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account