16AX 250V 2G 1W SW w Fluo Loc,MB
SKU :
E8232L1F_MB
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
SAR29.87
SAR16.43
Excl. Tax
To View the best prices please Sign in / Register.
Shipping:
Out of stock
16AX 250V 2G 1W SW w Fluo Loc,MB
SAR29.87
SAR16.43
- Description
- Specifications
- Reviews
Description
Overview
| Activity | HDCWD |
|---|---|
| Weight (in Kg) | 14 kg |
| Ambient Air Temperature for Operation | -5-40 °C |
| Clamping Connection Capacity | 2 x 1.5 mm² for stranded cable(s), 2 x 2.5 mm² for solid cable(s) |
| Wiring Device Mounting | flush, surface |
| Connections - Terminals | pillar terminals |
| Product or Component Type | switch |
| Width | 87 mm |
| Range | Pieno |
| Height | 87 mm |
| Number of Gangs | 2 gangs |
| Range of Product | Pieno |
| Rated Current | 16 AX at 250 V AC 50 Hz |
| Relative Humidity | 0-95 % |
| Load Type | resistive#|#fluorescent |
| Standards | IEC 60669-1#|#GB 16915.1 |
| Material | polycarbonate: surround, polycarbonate: grid plate |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| Activity | HDCWD |
|---|---|
| Weight (in Kg) | 14 kg |
| Ambient Air Temperature for Operation | -5-40 °C |
| Clamping Connection Capacity | 2 x 1.5 mm² for stranded cable(s), 2 x 2.5 mm² for solid cable(s) |
| Wiring Device Mounting | flush, surface |
| Connections - Terminals | pillar terminals |
| Product or Component Type | switch |
| Width | 87 mm |
| Range | Pieno |
| Height | 87 mm |
| Number of Gangs | 2 gangs |
| Range of Product | Pieno |
| Rated Current | 16 AX at 250 V AC 50 Hz |
| Relative Humidity | 0-95 % |
| Load Type | resistive#|#fluorescent |
| Standards | IEC 60669-1#|#GB 16915.1 |
| Material | polycarbonate: surround, polycarbonate: grid plate |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account