
calcActive())">
analog voltmeter VLT - 72 x 72 mm - 0..500 V
16005
SAR268.00
SAR147.40
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

16005
analog voltmeter VLT - 72 x 72 mm - 0..500 V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
analog voltmeter VLT - 72 x 72 mm - 0..500 V
SAR268.00
SAR147.40
Description
analog voltmeter VLT - 72 x 72 mm - 0..500 V
Product Details
Activity | DPLVP |
---|---|
Device Short Name | VLT |
Range | PowerLogic |
Mounting Support | front face |
Scale | 0-500 V |
Scale type | 62 mm over 90° |
Technology type | ferromagnetic |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account