Interface Safety and Control Relays

186 results

Sort By arrow-down
Harmony Analog, Voltage/current converter, Isolated 0...20 mA

check-small In stock

OMR 78.632
Harmony analog, Isolated analog converter, 0…15 A current to 0…10 V or 4...20 mA

check-small In stock

OMR 84.197
motor voltage and temperature control relay - RM35-T - 24..240 V AC/DC - 2 NO

check-small In stock

OMR 44.131
Overvoltage control relay 15V…500Vac/dc, 2 C/O

check-small In stock

OMR 51.501
current control relay RM17-J - range: 2..20 A

check-small In stock

OMR 35.663
Interval Timing Relay - 0.05s…300h - 24…240V AC/DC - 1C/O

check-small In stock

OMR 31.841
on-delay timing relay - 1 s..100 h - 24..240 V AC/DC - solid state output

check-small In stock

OMR 26.538
module XPSAXE - stop and switch monitoring - 24 V DC

check-small In stock

OMR 140.000
Harmony, Timer module multifunction, for all RUM sockets, 24..240  V AC/DC

check-small In stock

OMR 59.018
electrode holder - for liquid level control relay - 350 °C

check-small In stock

OMR 146.265
module XPSAC - Emergency stop - 48 V AC

check-small In stock

OMR 103.077
NFC 3 phase monitoring relay, Harmony, 8A, 2CO, multifunction, 208…480V AC

check-small In stock

OMR 35.212