Zb5Ad2 - Black Selector Switch Head Ãëœ22 2-Position Stay Put

ZB5AD2
Be the first one to review this.
ZB5AD2 - Black selector switch head Ø22 2-position stay put
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Harmony Xb5, Black Selector Switch Head With Standard Handle Has 2 Positions, Operates With Stay-Put Mechanism. This Switch Head With Standard Handle Provides An Ergonomic Interface For Controlling Your Machines. It Can Easily Be Installed On Compatible Selector Switch Units And Provide An Effective Manner To Set Your Machine In Various Operating Modes. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip69K. It Has A Plastic Bezel, This Makes It Ideal For Applications Requiring Good Resistance To Chemical Agents And/Or Double Electrical Insulation. It Is Designed To Fit In A Standard 22Mm Cutout, Ensuring Compatibility When Installing In Pre-Existing Machinery. Its Wide Range Of Operating Temperatures From -40°C To 70°C Allows Versatility In Usage Of Product.

Product Details

SKU ZB5AD2
Part Number ZB5AD2
Price ZAR 336.70
FAQs No
Activity IDSIG

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Zb5Ad2 - Black Selector Switch Head Ãëœ22 2-Position Stay Put
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.