
calcActive())">
Xs612B1Pal2 - Inductive Sensor Xs6 M12 - L54Mm - Brass - Sn4Mm - 12..48Vdc - Cable 2M
XS612B1PAL2
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XS612B1PAL2
Xs612B1Pal2 - Inductive Sensor Xs6 M12 - L54Mm - Brass - Sn4Mm - 12..48Vdc - Cable 2M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Xs Cylindrical (M12 Thread) Inductive Proximity Sensor Has A Pps Sensing Face And A Nickel Plated Brass Case. It Has A Supply Voltage Of 12V To 48V Dc. This General Purpose Threaded Cylindrical Inductive Proximity Sensor Is Flush Mountable And Has An Increased Sensing Range. It Is Mountable Directly On A Surface Or Bracket, Thanks To Its Outer Thread And Twin Nuts. Corrosion-Resistant And Non-Magnetic Nickel Plated Brass Provides Magnetic Shielding To The Sensor, Better Accuracy And Immunity To Magnetic Disturbance. It Has An Annular Led For Easy Sensor Status Viewing, Setup And Troubleshooting. Ip65, Ip68 And Ip69K Protection Makes This Product Ready For The Harshest Environments. It Can Operate In Very Cold (-25°C) And Hot Environments (+70°C). It Features Double Insulation For Better People And System Protection From Electrical Shocks. It Is Csa, Ul Certified.
Product Details
SKU | XS612B1PAL2 |
---|---|
Part Number | XS612B1PAL2 |
Price | ZARÂ 1,621.67 |
FAQs | No |
Activity | IDSEN |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review