
calcActive())">
Xaca06 - Empty Pendant Control Station Xac-A - 6 Vertical Openings
XACA06
ZARÂ 2,392.25
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XACA06
Xaca06 - Empty Pendant Control Station Xac-A - 6 Vertical Openings
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Xaca06 - Empty Pendant Control Station Xac-A - 6 Vertical Openings
ZARÂ 2,392.25
Description
This Harmony Xac, Empty Pendant Control Station Has 6 Cut-Out For 6 Push Buttons / 6 Functions For Controlling Of Operation In Machines. This 6 Cut-Out Yellow Empty Pendant Control Station Is Ideal For General Purposes Use As It Enables Machine Builder To Add Any Required Control Units For Custom Factory-Assembled Stations. It Is Designed For Simple And Mass Production Machines, Textiles, Packaging, Handling Small Lifting Systems, Control Of Garage Doors, Rolling Shutters, Smoke Extraction Vents. It Is Impact Resistant, Dust Resistant, Water Resistant And Vibration Resistant Thanks To Its Ip65, Making It Ideal For Operation In Harsh Environments. It Can Be Retrofitted With All 22Mm Push Buttons, Pilot Lights, Selector Switches And Joysticks. Its Wide Range Of Operating Temperatures From -25°C To 70°C Allows Versatility In Usage Of Product.
Product Details
SKU | XACA06 |
---|---|
Part Number | XACA06 |
Price | ZARÂ 2,392.25 |
FAQs | No |
Activity | IDSIG |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review