Vigilohm Im9 - Ol 110-415 V Ca

IMD-IM9-OL
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Device Belongs To The Vigilohm Range Designed To Monitor Ungrounded/It Electrical Networks, In Accordance To Installation And Products Standards. According To Standards, It Is Recommanded To Equip Your Systems With Insulation Monitoring Devices (Imd). This Device Is Dedicated To Monitoring Off Line Loads. It Mesures The Load Insulation Resistance By Injecting A Dc Current Between The Network And Ground. Configuration Will Be Set Depending On The Load. Settings Are Available On The Front Of The Device. Settings Are Alarm And Pre-Alarm Thresholds, And Setting To Start To Motor Or Not. It Is Equipped With A Manual Auto-Test. In Case The System Insulation Resistance Drops Below The Set Threshold, Meaning A Ground Fault Occurred, An Alarm Is Triggered Thru The Imd Output Relay. Once No Fault Is Monitored, The Alarm Is Cleared, The Alarm Relay Is Back To Normal. This Product Can Be Installed On Din Rail.

Product Details

SKU IMD-IM9-OL
Part Number IMD-IM9-OL
Price ZAR 9,205.77
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Vigilohm Im9 - Ol 110-415 V Ca
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.