
calcActive())">
Vigilohm Im400C - Coated - 100 - 440 Vca
IMD-IM400C
ZARÂ 46,974.83
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

IMD-IM400C
Vigilohm Im400C - Coated - 100 - 440 Vca
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vigilohm Im400C - Coated - 100 - 440 Vca
ZARÂ 46,974.83
Description
This Device Belongs To The Vigilohm Range Designed To Monitor Ungrounded/It Electrical Networks, In Accordance To Installation And Products Standards. According To Standards, It Is Recommanded To Equip Your Systems With Insulation Monitoring Devices (Imd). This Device Is Dedicated To Monitoring Large And Disturbed Ac, Dc And Acdc Systems, Including Large Photovoltaic Applications. It Mesures The System Insulation Resistance By Injecting A Low Frequency Ac Current Between The Network And Ground. Configuration Will Be Set Depending On The Installation. Settings Are Available On The Front Of The Device, Through The Hmi Screen. Settings Are Related To Network Type, Alarm And Pre-Alarm Thresholds, Alarm Delay From To 7200 Secondes, And Others Are Available. It Monitors Networks Up To 830Vac When Connected To Neutral, 480V When Connected To Line, And 480Vdc, With Up To 500Microfarad, Up To 5500Microfarad In Pv Mode With Voltage Adaptor. The Black And White Screen Can Displays Insulation Resistance From 10 Ohms To 10 Megohms, Capacitance And Temporary Faults. Auto-Test Starts Automatically Every 5 Hours, And On Demand. In Case The System Insulation Resistance Drops Below The Set Threshold, Meaning A Ground Fault Occurred, An Alarm Is Triggered Thru The Imd Output Relay. Once No Fault Is Monitored, The Alarm Is Cleared, The Alarm Relay Is Back To Normal. The Device Can Be Supplied By A 110Vac To 440Vac Source Or A 110Vdc To 440Vdc, All With A Tolérence Of Plus Or Minus 15%. This Product Is Installed Flush Mounted, An Enclosure Door For Example, And Is Conformally Coated. Front Face Ingress Protection Is Ip5, Rear Ip20 And Overvolage 300V Category Iii. The Monitoring Device Is Equipped With A Rs485 Communication Port, Modbus Protocol.
Product Details
SKU | IMD-IM400C |
---|---|
Part Number | IMD-IM400C |
Price | ZARÂ 46,974.83 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review