
calcActive())">
Vigi Ic60 - Earth Leakage Add-On Block - 3P - 40A - 30Ma - Si Type
A9V61340
ZARÂ 5,412.03
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9V61340
Vigi Ic60 - Earth Leakage Add-On Block - 3P - 40A - 30Ma - Si Type
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vigi Ic60 - Earth Leakage Add-On Block - 3P - 40A - 30Ma - Si Type
ZARÂ 5,412.03
Description
This Acti9 Vigi Ic60 Is A Modular Add-On Residual Current Devices. It Is A 3P, Rated Current Is 40A, Operating Voltage Is 400Vac To 415Vac According To Iec 61009-1. The Earth Leakage Protection Class Is A-Si Type With A Sensitivity Of 30Ma And A Voltage Independent Technology. This Product Protects Against Short Circuit, Cable Overload, Electrical Shock By Indirect Contact And Fire Hazards. The A-Si Type Provides Increased Immunity From Electrical Interference And Polluted Or Corrosive Environments. It Can Be Combined With Ic60 Or Acti9 Reflex Ic60, To Provide Protection Of Persons And Protection Of Installations. This Product Is Compliant With Iec 61009-1 And En 61009-1 Standard. The Ue Rated Operational Voltage Is 400Vac. The Ui Rated Insulation Voltage Is 500Vac. The Uimp Rated Impulse Withstand Voltage Is 6Kv. The Pollution Degree Is 3. It Can Be Mounted On Din Rail. The Width In 9Mm Pitches Is 7. The Dimensions Are (W) 117Mm X (H) 91Mm X (D) 73.5Mm. The Weight Is.21Kg. The Degree Of Protection Is Ip20 And Ip40 In An Enclosure. The Operating Temperature -25°C To +60°C. The Storage Temperature Is -40°C To +85°C.
Product Details
SKU | A9V61340 |
---|---|
Part Number | A9V61340 |
Price | ZARÂ 5,412.03 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review