
calcActive())">
Vcf1Ge - Tesys Vario Enclosed, Emergency Switch Disconnector, 25A, Ip65
VCF1GE
ZARÂ 2,018.32
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

VCF1GE
Vcf1Ge - Tesys Vario Enclosed, Emergency Switch Disconnector, 25A, Ip65
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Vcf1Ge - Tesys Vario Enclosed, Emergency Switch Disconnector, 25A, Ip65
ZARÂ 2,018.32
Description
Tesys Enclosed Starter With Switch Disconnector, 3 Poles, Ithe 25A 690V, For Main And Emergency Stop Switching In Motor Applications Ac-23 Up To 11Kw@400V. Enclosure Providing Ip65 Protection, Fitted With A Red Rotary Handle And Yellow Front Plate, Padlockable (Padlocks Not Included). It Includes A 3-Pole Vario Switch Body V1 With 2 Possible Add-On Module Attachments. Surface Mounting Enclosure With Screw Fixing, 2 Knock-Outs For Cable Glands On Top And Bottom, Sealable Cover. It Conforms To Iec 60204 And Iec 60947-4-1, Green Premium Compliant (Rohs/Reach).
Product Details
SKU | VCF1GE |
---|---|
Part Number | VCF1GE |
Price | ZARÂ 2,018.32 |
FAQs | No |
Activity | PPCTR |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review