Vccf4 - Tesys Vario - Emergency Stop Switch Disconnector - 80 A - Back Of Enclosure

VCCF4
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

Tesys Vario Switch Disconnector For Mounting At Back Of An Enclosure, 3 Poles, 80A/690V, For Motor Switching Applications Up To 30Kw@400V Ac-23. Complete Unit Composed Of A Switch Body V4, An Extension Shaft Vzn18, A Door Interlock Plate Kz74, A Red Handle With Yellow 60X60Mm Front Plate Kcf2Pz. Intended For Main And Emergency Stop Switch Disconnecting Usage. Padlockable Handle, For 3 Padlocks (To Be Ordered Separately). Handle With 4 Screws Fixing On Door, Ensuring Ip65 To The Mounting. Possible Distance Between Back Of Enclosure And Door 300-320Mm. Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac, Marine), Green Premium Compliant (Rohs/Reach).

Product Details

SKU VCCF4
Part Number VCCF4
Price ZAR 2,090.19
FAQs No
Activity PPCTR

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Vccf4 - Tesys Vario - Emergency Stop Switch Disconnector - 80 A - Back Of Enclosure
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.