
calcActive())">
Varset Capacitor Bank Auto 009Kvar With Incomer Cb Xxb 400V 50Hz
VLVAW0N03501AA
ZARÂ 57,829.10
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

VLVAW0N03501AA
Varset Capacitor Bank Auto 009Kvar With Incomer Cb Xxb 400V 50Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Varset Capacitor Bank Auto 009Kvar With Incomer Cb Xxb 400V 50Hz
ZARÂ 57,829.10
Description
Low Voltage Power Factor Correction Solution, From Varset Family, Helps To Eliminate Utility Penalties. To Do Energy Savings, To Lower Capital Costs, And To Reduce Co² Emissions By The Reactive Power Compensation Of Inductive Loads. This Hardware Is Compatible With Power Management Software To Take Advantage Of The Iot Digital Power Installation And Allow A Seemless Integration To Ecostruxture Power. Smart Monitoring And Measurement Features Are Available To Secure Operations. To Optimize Perfomance And Maintenance, Across A Broad Range Of Applications, Commercial Or Industrial. This Capacitor Bank Version, Suitable For Network Voltage 400 To 415V 50Hz Is Providing A Reactive Power Up To 9Kvar. The Compensation Is Automatically Adjusted By The Power Factor Controller From Varpluslogic Family. It Is Designed For Network Harmonic Voltage Up To 4% Or Network Harmonic Current Up To 10%, Network Defined As A Low Polluted Harmonic Network. Varset Range Is Certified To Ce, Iec 61921, Iec 61439 Part 1 & Iec61439 Part 2. It Is Embedding High Life Expectancy Capacitors From Varplus Family Designed As Per Iec831 Part 1 And Iec831 Part 2. And Include A Smart Controller With Modbus Communication Rs485. The Enclosure Ral7035 Is A Wall-Mounted Type With A Bottom Entry Incoming Connection Protected By A Circuit Breaker. Frame Exterior Dimensions Are 450 Millimetres In Width, 250 Millimetres In Depth, 650 Millimetres Height And A Max Product Weight Of 57Kg. As A Standard, The Enclosures Are Ip31. Optionnal Kits Are Available To Transform Them Easily Into A Ip54. This Product Is Particularly Adapted For Power Factor Correction Applications With Variable Or Unstable Loads.
Product Details
SKU | VLVAW0N03501AA |
---|---|
Part Number | VLVAW0N03501AA |
Price | ZARÂ 57,829.10 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review