Varplus Can Hduty Capacitor - 25.8/31 Kvar - 480 V - 50/60Hz

BLRCH258A310B48
Be the first one to review this.
VarPlus Can HDuty Capacitor - 25.8/31 kvar - 480 V - 50/60Hz
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

Varplus Can Capacitor Are A Reliable And Flexible Solution For Power Factor Correction In Stringent Operating Conditions. These Capacitors Are Particularly Used For Higher Voltage Disturbances Or When A Few Non-Linear Loads Are Present. The Rated Current Of The Capacitors Must Be In Increased In Order To Cope With The Circulation Of The Harmonic Current. This Capacitor Provides A Rated Output Power Of 25.8 Kvar At 480V Ac, 50 Hz. Fastening Assured By A Clamptite Terminal. This Component Meet The Standards Iec 60831-1 And Iec 60831-2. The Case Product Weight Is 2.5 Kg.

Product Details

SKU BLRCH258A310B48
Part Number BLRCH258A310B48
Price ZAR 2,900.45
FAQs No
Activity DPLVP

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Varplus Can Hduty Capacitor - 25.8/31 Kvar - 480 V - 50/60Hz
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.