
calcActive())">
Varplus Can Hduty Capacitor - 10.4/12.5 Kvar - 480 V - 50/60Hz
BLRCH104A125B48
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

BLRCH104A125B48
Varplus Can Hduty Capacitor - 10.4/12.5 Kvar - 480 V - 50/60Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Varplus Can Capacitor Are A Reliable And Flexible Solution For Power Factor Correction In Stringent Operating Conditions. These Capacitors Are Particularly Used For Higher Voltage Disturbances Or When A Few Non-Linear Loads Are Present. The Rated Current Of The Capacitors Must Be In Increased In Order To Cope With The Circulation Of The Harmonic Current. This Capacitor Provides A Rated Output Power Of 10.4 Kvar At 480V Ac, 50 Hz. Fastening Assured By A Clamptite Terminal. This Component Meet The Standards Iec 60831-1 And Iec 60831-2. The Case Product Weight Is 1.2 Kg.
Product Details
SKU | BLRCH104A125B48 |
---|---|
Part Number | BLRCH104A125B48 |
Price | ZARÂ 1,389.48 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review