Variable Speed Drive Atv610, 22 Kw/30 Hp, 380...460 V, Ip20
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Incl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Incl. Tax
Variable Speed Drive Atv610, 22 Kw/30 Hp, 380...460 V, Ip20
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| SKU | ATV610D22N4 |
|---|---|
| Part Number | ATV610D22N4 |
| Price | ZAR 52,699.45 |
| Range of product | EASY ALTIVAR 610 |
| Product specific application | FAN, PUMP, COMPRESSOR, CONVEYOR |
| Product or component type | VARIABLE SPEED DRIVE |
| Device short name | ATV610 |
| Variant | STANDARD VERSION |
| Product destination | ASYNCHRONOUS MOTORSSYNCHRONOUS MOTORS |
| Mounting mode | CABINET MOUNT |
| EMC filter | INTEGRATED CONFORMING TO IEC 61800-3 CATEGORY C3 WITH 50 M |
| IP degree of protection | IP20 |
| Type of cooling | FORCED CONVECTION |
| Supply frequency | 50...60 HZ +/-5 % |
| Network number of phases | 3 PHASES |
| [Us] rated supply voltage | 380...460 V - 15...10 % |
| Motor power kW | 22 KW FOR NORMAL DUTY18.5 KW FOR HEAVY DUTY |
| Motor power hp | 30 HP FOR NORMAL DUTY25 HP FOR HEAVY DUTY |
| Line current | 41.9 A AT 380 V (NORMAL DUTY)36.2 A AT 460 V (NORMAL DUTY)36 A AT 380 V (HEAVY DUTY)31.6 A AT 460 V (HEAVY DUTY) |
| Prospective line Isc | 22 KA |
| Apparent power | 28.8 KVA AT 460 V (NORMAL DUTY)25.2 KVA AT 460 V (HEAVY DUTY) |
| Continuous output current | 46.3 A AT 4 KHZ FOR NORMAL DUTY39.2 A AT 4 KHZ FOR HEAVY DUTY |
| Maximum transient current | 50.9 A DURING 60 S (NORMAL DUTY)58.8 A DURING 60 S (HEAVY DUTY) |
| Asynchronous motor control profile | CONSTANT TORQUE STANDARDVARIABLE TORQUE STANDARDOPTIMIZED TORQUE MODE |
| Output frequency | 0.1…500 HZ |
| Nominal switching frequency | 4 KHZ |
| Switching frequency | 2...12 KHZ ADJUSTABLE |
| number of preset speeds | 16 PRESET SPEEDS |
| Communication port protocol | MODBUS SERIAL |
| Option card | SLOT A: COMMUNICATION CARD, PROFIBUS DP V1SLOT A: DIGITAL OR ANALOG I/O EXTENSION CARDSLOT A: RELAY OUTPUT CARD |
| Motor slip compensation | CAN BE SUPPRESSEDAUTOMATIC WHATEVER THE LOADADJUSTABLENOT AVAILABLE IN PERMANENT MAGNET MOTOR LAW |
| Acceleration and deceleration ramps | S, U OR CUSTOMIZEDLINEAR ADJUSTABLE SEPARATELY FROM 0.01 TO 9000 S |
| Braking to standstill | BY DC INJECTION |
| Protection type | THERMAL PROTECTION: MOTORMOTOR PHASE BREAK: MOTORTHERMAL PROTECTION: DRIVEOVERHEATING: DRIVEOVERCURRENT BETWEEN OUTPUT PHASES AND EARTH: DRIVEOVERLOAD OF OUTPUT VOLTAGE: DRIVESHORT-CIRCUIT PROTECTION: DRIVEMOTOR PHASE BREAK: DRIVEOVERVOLTAGES ON THE DC BUS: DRIVELINE SUPPLY OVERVOLTAGE: DRIVELINE SUPPLY UNDERVOLTAGE: DRIVELINE SUPPLY PHASE LOSS: DRIVEOVERSPEED: DRIVEBREAK ON THE CONTROL CIRCUIT: DRIVE |
| Frequency resolution | DISPLAY UNIT: 0.1 HZANALOG INPUT: 0.012/50 HZ |
| Electrical connection | CONTROL, SCREW TERMINALS: 0.5...1.5 MM²LINE SIDE, SCREW TERMINAL: 16 MM²MOTOR, SCREW TERMINAL: 16 MM² |
| Connector type | 1 RJ45 (ON THE REMOTE GRAPHIC TERMINAL) FOR MODBUS SERIAL |
| Physical interface | 2-WIRE RS 485 FOR MODBUS SERIAL |
| Transmission frame | RTU FOR MODBUS SERIAL |
| Transmission rate | 4.8, 9.6, 19.2, 38.4 KBIT/S FOR MODBUS SERIAL |
| Type of polarization | NO IMPEDANCE FOR MODBUS SERIAL |
| Number of addresses | 1…247 FOR MODBUS SERIAL |
| Method of access | SLAVE |
| Supply | EXTERNAL SUPPLY FOR DIGITAL INPUTS: 24 V DC (19…30 V), |
| Local signalling | 2 LEDS FOR LOCAL DIAGNOSTIC1 LED (YELLOW) FOR EMBEDDED COMMUNICATION STATUS2 LEDS (DUAL COLOUR) FOR COMMUNICATION MODULE STATUS1 LED (RED) FOR PRESENCE OF VOLTAGE |
| Width | 211 MM |
| Depth | 232 MM |
| Product weight | 13.5 KG |
| Analogue input number | 3 |
| Analogue input type | AI1, AI2, AI3 SOFTWARE-CONFIGURABLE VOLTAGE: 0...10 V DC, IMPEDANCE: 30 KOHM, RESOLUTION 12 BITSAI1, AI2, AI3 SOFTWARE-CONFIGURABLE CURRENT: 0...20 MA, IMPEDANCE: 250 OHM, RESOLUTION 12 BITSAI2, AI3 SOFTWARE-CONFIGURABLE TEMPERATURE PROBE OR WATER LEVEL SENSOR |
| Discrete input number | 6 |
| Discrete input type | DI1...DI6 PROGRAMMABLE AS LOGIC INPUT, 24 V DC ( |
| Input compatibility | DI1...DI6: LOGIC INPUT LEVEL 1 PLC CONFORMING TO IEC 61131-2DI5, DI6: PULSE INPUT LEVEL 1 PLC CONFORMING TO IEC 65A-68 |
| Discrete input logic | POSITIVE LOGIC (SOURCE): DI1...DI6 CONFIGURABLE LOGIC INPUT, < 5 V (STATE 0), > 11 V (STATE 1)NEGATIVE LOGIC (SINK): DI1...DI6 CONFIGURABLE LOGIC INPUT, > 16 V (STATE 0), < 10 V (STATE 1)POSITIVE LOGIC (SOURCE): DI5, DI6 CONFIGURABLE PULSE INPUT, < 0.6 V (STATE 0), > 2.5 V (STATE 1) |
| Analogue output number | 2 |
| Analogue output type | SOFTWARE-CONFIGURABLE CURRENT AQ1, AQ2: 0...20 MA, RESOLUTION 10 BITSSOFTWARE-CONFIGURABLE VOLTAGE AQ1, AQ2: 0...10 V DC IMPEDANCE 470 OHM, RESOLUTION 10 BITS |
| Sampling duration | 5 MS +/- 0.1 MS (AI1, AI2, AI3) - ANALOG INPUT2 MS +/- 0.5 MS (DI1...DI6)CONFIGURABLE - DISCRETE INPUT5 MS +/- 1 MS (DI5, DI6)CONFIGURABLE - PULSE INPUT10 MS +/- 1 MS (AQ1, AQ2) - ANALOG OUTPUT |
| Accuracy | +/- 0.6 % AI1, AI2, AI3 FOR A TEMPERATURE VARIATION 60 °C ANALOG INPUT+/- 1 % AQ1, AQ2 FOR A TEMPERATURE VARIATION 60 °C ANALOG OUTPUT |
| Linearity error | AI1, AI2, AI3: +/- 0.15 % OF MAXIMUM VALUE FOR ANALOG INPUTAQ1, AQ2: +/- 0.2 % FOR ANALOG OUTPUT |
| Relay output number | 3 |
| Relay output type | CONFIGURABLE RELAY LOGIC R1: FAULT RELAY NO/NC ELECTRICAL DURABILITY 100000 CYCLESCONFIGURABLE RELAY LOGIC R2: SEQUENCE RELAY NO ELECTRICAL DURABILITY 100000 CYCLESCONFIGURABLE RELAY LOGIC R3: SEQUENCE RELAY NO ELECTRICAL DURABILITY 100000 CYCLES |
| Refresh time | RELAY OUTPUT (R1, R2, R3): 5 MS (+/- 0.5 MS) |
| Minimum switching current | RELAY OUTPUT R1, R2, R3: 5 MA AT 24 V DC |
| Maximum switching current | RELAY OUTPUT R1, R2, R3 ON RESISTIVE LOAD, COS PHI = 1: 3 A AT 250 V ACRELAY OUTPUT R1, R2, R3 ON RESISTIVE LOAD, COS PHI = 1: 3 A AT 30 V DCRELAY OUTPUT R1, R2, R3 ON INDUCTIVE LOAD, COS PHI = 0.4 AND L/R = 7 MS: 2 A AT 250 V ACRELAY OUTPUT R1, R2, R3 ON INDUCTIVE LOAD, COS PHI = 0.4 AND L/R = 7 MS: 2 A AT 30 V DC |
| Isolation | BETWEEN POWER AND CONTROL TERMINALS |
| Insulation resistance | > 1 MOHM 500 V DC FOR 1 MINUTE TO EARTH |
| Noise level | 65 DB CONFORMING TO 86/188/EEC |
| Power dissipation in W | 492 W(FORCED CONVECTION) AT 380 V, SWITCHING FREQUENCY 4 KHZ72 W(NATURAL CONVECTION) AT 380 V, SWITCHING FREQUENCY 4 KHZ |
| Volume of cooling air | 215 M3/H |
| Operating position | VERTICAL +/- 10 DEGREE |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-2RADIATED RADIO-FREQUENCY ELECTROMAGNETIC FIELD IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-3ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST LEVEL 4 CONFORMING TO IEC 61000-4-41.2/50 µS - 8/20 µS SURGE IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-5CONDUCTED RADIO-FREQUENCY IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-6 |
| Pollution degree | 2 CONFORMING TO IEC 61800-5-1 |
| Vibration resistance | 1.5 MM PEAK TO PEAK (F= 2…13 HZ) CONFORMING TO IEC 60068-2-61 GN (F= 13…200 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 15 GN FOR 11 MS CONFORMING TO IEC 60068-2-27 |
| Relative humidity | 5…95 % WITHOUT CONDENSATION CONFORMING TO IEC 60068-2-3 |
| Ambient air temperature for operation | -15…45 °C (WITHOUT DERATING)45…60 °C (WITH DERATING FACTOR) |
| Ambient air temperature for storage | -40…70 °C |
| Environmental characteristic | CHEMICAL POLLUTION RESISTANCE CLASS 3C3 CONFORMING TO IEC 60721-3-3DUST POLLUTION RESISTANCE CLASS 3S3 CONFORMING TO IEC 60721-3-3 |
| Standards | IEC 61800-3ENVIRONMENT 2 CATEGORY C3 IEC 61800-3 IEC 61800-5-1 IEC 60721-3 |
| Marking | CE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 33.000 CM |
| Package 1 Width | 25.000 CM |
| Package 1 Length | 68.000 CM |
| Package 1 Weight | 13.900 KG |
| Unit Type of Package 2 | P06 |
| Number of Units in Package 2 | 4 |
| Package 2 Height | 149.000 CM |
| Package 2 Width | 60.000 CM |
| Package 2 Length | 80.000 CM |
| Package 2 Weight | 74.500 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 72 |
| Total lifecycle Carbon footprint | 48 994 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1444.3 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 444 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 2.1289 |
| Carbon footprint of the distribution phase [A4] | 2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.14038 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 47544 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 47 544 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3.7229 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 4 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| SKU | ATV610D22N4 |
|---|---|
| Part Number | ATV610D22N4 |
| Price | ZAR 52,699.45 |
| Range of product | EASY ALTIVAR 610 |
| Product specific application | FAN, PUMP, COMPRESSOR, CONVEYOR |
| Product or component type | VARIABLE SPEED DRIVE |
| Device short name | ATV610 |
| Variant | STANDARD VERSION |
| Product destination | ASYNCHRONOUS MOTORSSYNCHRONOUS MOTORS |
| Mounting mode | CABINET MOUNT |
| EMC filter | INTEGRATED CONFORMING TO IEC 61800-3 CATEGORY C3 WITH 50 M |
| IP degree of protection | IP20 |
| Type of cooling | FORCED CONVECTION |
| Supply frequency | 50...60 HZ +/-5 % |
| Network number of phases | 3 PHASES |
| [Us] rated supply voltage | 380...460 V - 15...10 % |
| Motor power kW | 22 KW FOR NORMAL DUTY18.5 KW FOR HEAVY DUTY |
| Motor power hp | 30 HP FOR NORMAL DUTY25 HP FOR HEAVY DUTY |
| Line current | 41.9 A AT 380 V (NORMAL DUTY)36.2 A AT 460 V (NORMAL DUTY)36 A AT 380 V (HEAVY DUTY)31.6 A AT 460 V (HEAVY DUTY) |
| Prospective line Isc | 22 KA |
| Apparent power | 28.8 KVA AT 460 V (NORMAL DUTY)25.2 KVA AT 460 V (HEAVY DUTY) |
| Continuous output current | 46.3 A AT 4 KHZ FOR NORMAL DUTY39.2 A AT 4 KHZ FOR HEAVY DUTY |
| Maximum transient current | 50.9 A DURING 60 S (NORMAL DUTY)58.8 A DURING 60 S (HEAVY DUTY) |
| Asynchronous motor control profile | CONSTANT TORQUE STANDARDVARIABLE TORQUE STANDARDOPTIMIZED TORQUE MODE |
| Output frequency | 0.1…500 HZ |
| Nominal switching frequency | 4 KHZ |
| Switching frequency | 2...12 KHZ ADJUSTABLE |
| number of preset speeds | 16 PRESET SPEEDS |
| Communication port protocol | MODBUS SERIAL |
| Option card | SLOT A: COMMUNICATION CARD, PROFIBUS DP V1SLOT A: DIGITAL OR ANALOG I/O EXTENSION CARDSLOT A: RELAY OUTPUT CARD |
| Motor slip compensation | CAN BE SUPPRESSEDAUTOMATIC WHATEVER THE LOADADJUSTABLENOT AVAILABLE IN PERMANENT MAGNET MOTOR LAW |
| Acceleration and deceleration ramps | S, U OR CUSTOMIZEDLINEAR ADJUSTABLE SEPARATELY FROM 0.01 TO 9000 S |
| Braking to standstill | BY DC INJECTION |
| Protection type | THERMAL PROTECTION: MOTORMOTOR PHASE BREAK: MOTORTHERMAL PROTECTION: DRIVEOVERHEATING: DRIVEOVERCURRENT BETWEEN OUTPUT PHASES AND EARTH: DRIVEOVERLOAD OF OUTPUT VOLTAGE: DRIVESHORT-CIRCUIT PROTECTION: DRIVEMOTOR PHASE BREAK: DRIVEOVERVOLTAGES ON THE DC BUS: DRIVELINE SUPPLY OVERVOLTAGE: DRIVELINE SUPPLY UNDERVOLTAGE: DRIVELINE SUPPLY PHASE LOSS: DRIVEOVERSPEED: DRIVEBREAK ON THE CONTROL CIRCUIT: DRIVE |
| Frequency resolution | DISPLAY UNIT: 0.1 HZANALOG INPUT: 0.012/50 HZ |
| Electrical connection | CONTROL, SCREW TERMINALS: 0.5...1.5 MM²LINE SIDE, SCREW TERMINAL: 16 MM²MOTOR, SCREW TERMINAL: 16 MM² |
| Connector type | 1 RJ45 (ON THE REMOTE GRAPHIC TERMINAL) FOR MODBUS SERIAL |
| Physical interface | 2-WIRE RS 485 FOR MODBUS SERIAL |
| Transmission frame | RTU FOR MODBUS SERIAL |
| Transmission rate | 4.8, 9.6, 19.2, 38.4 KBIT/S FOR MODBUS SERIAL |
| Type of polarization | NO IMPEDANCE FOR MODBUS SERIAL |
| Number of addresses | 1…247 FOR MODBUS SERIAL |
| Method of access | SLAVE |
| Supply | EXTERNAL SUPPLY FOR DIGITAL INPUTS: 24 V DC (19…30 V), |
| Local signalling | 2 LEDS FOR LOCAL DIAGNOSTIC1 LED (YELLOW) FOR EMBEDDED COMMUNICATION STATUS2 LEDS (DUAL COLOUR) FOR COMMUNICATION MODULE STATUS1 LED (RED) FOR PRESENCE OF VOLTAGE |
| Width | 211 MM |
| Depth | 232 MM |
| Product weight | 13.5 KG |
| Analogue input number | 3 |
| Analogue input type | AI1, AI2, AI3 SOFTWARE-CONFIGURABLE VOLTAGE: 0...10 V DC, IMPEDANCE: 30 KOHM, RESOLUTION 12 BITSAI1, AI2, AI3 SOFTWARE-CONFIGURABLE CURRENT: 0...20 MA, IMPEDANCE: 250 OHM, RESOLUTION 12 BITSAI2, AI3 SOFTWARE-CONFIGURABLE TEMPERATURE PROBE OR WATER LEVEL SENSOR |
| Discrete input number | 6 |
| Discrete input type | DI1...DI6 PROGRAMMABLE AS LOGIC INPUT, 24 V DC ( |
| Input compatibility | DI1...DI6: LOGIC INPUT LEVEL 1 PLC CONFORMING TO IEC 61131-2DI5, DI6: PULSE INPUT LEVEL 1 PLC CONFORMING TO IEC 65A-68 |
| Discrete input logic | POSITIVE LOGIC (SOURCE): DI1...DI6 CONFIGURABLE LOGIC INPUT, < 5 V (STATE 0), > 11 V (STATE 1)NEGATIVE LOGIC (SINK): DI1...DI6 CONFIGURABLE LOGIC INPUT, > 16 V (STATE 0), < 10 V (STATE 1)POSITIVE LOGIC (SOURCE): DI5, DI6 CONFIGURABLE PULSE INPUT, < 0.6 V (STATE 0), > 2.5 V (STATE 1) |
| Analogue output number | 2 |
| Analogue output type | SOFTWARE-CONFIGURABLE CURRENT AQ1, AQ2: 0...20 MA, RESOLUTION 10 BITSSOFTWARE-CONFIGURABLE VOLTAGE AQ1, AQ2: 0...10 V DC IMPEDANCE 470 OHM, RESOLUTION 10 BITS |
| Sampling duration | 5 MS +/- 0.1 MS (AI1, AI2, AI3) - ANALOG INPUT2 MS +/- 0.5 MS (DI1...DI6)CONFIGURABLE - DISCRETE INPUT5 MS +/- 1 MS (DI5, DI6)CONFIGURABLE - PULSE INPUT10 MS +/- 1 MS (AQ1, AQ2) - ANALOG OUTPUT |
| Accuracy | +/- 0.6 % AI1, AI2, AI3 FOR A TEMPERATURE VARIATION 60 °C ANALOG INPUT+/- 1 % AQ1, AQ2 FOR A TEMPERATURE VARIATION 60 °C ANALOG OUTPUT |
| Linearity error | AI1, AI2, AI3: +/- 0.15 % OF MAXIMUM VALUE FOR ANALOG INPUTAQ1, AQ2: +/- 0.2 % FOR ANALOG OUTPUT |
| Relay output number | 3 |
| Relay output type | CONFIGURABLE RELAY LOGIC R1: FAULT RELAY NO/NC ELECTRICAL DURABILITY 100000 CYCLESCONFIGURABLE RELAY LOGIC R2: SEQUENCE RELAY NO ELECTRICAL DURABILITY 100000 CYCLESCONFIGURABLE RELAY LOGIC R3: SEQUENCE RELAY NO ELECTRICAL DURABILITY 100000 CYCLES |
| Refresh time | RELAY OUTPUT (R1, R2, R3): 5 MS (+/- 0.5 MS) |
| Minimum switching current | RELAY OUTPUT R1, R2, R3: 5 MA AT 24 V DC |
| Maximum switching current | RELAY OUTPUT R1, R2, R3 ON RESISTIVE LOAD, COS PHI = 1: 3 A AT 250 V ACRELAY OUTPUT R1, R2, R3 ON RESISTIVE LOAD, COS PHI = 1: 3 A AT 30 V DCRELAY OUTPUT R1, R2, R3 ON INDUCTIVE LOAD, COS PHI = 0.4 AND L/R = 7 MS: 2 A AT 250 V ACRELAY OUTPUT R1, R2, R3 ON INDUCTIVE LOAD, COS PHI = 0.4 AND L/R = 7 MS: 2 A AT 30 V DC |
| Isolation | BETWEEN POWER AND CONTROL TERMINALS |
| Insulation resistance | > 1 MOHM 500 V DC FOR 1 MINUTE TO EARTH |
| Noise level | 65 DB CONFORMING TO 86/188/EEC |
| Power dissipation in W | 492 W(FORCED CONVECTION) AT 380 V, SWITCHING FREQUENCY 4 KHZ72 W(NATURAL CONVECTION) AT 380 V, SWITCHING FREQUENCY 4 KHZ |
| Volume of cooling air | 215 M3/H |
| Operating position | VERTICAL +/- 10 DEGREE |
| Electromagnetic compatibility | ELECTROSTATIC DISCHARGE IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-2RADIATED RADIO-FREQUENCY ELECTROMAGNETIC FIELD IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-3ELECTRICAL FAST TRANSIENT/BURST IMMUNITY TEST LEVEL 4 CONFORMING TO IEC 61000-4-41.2/50 µS - 8/20 µS SURGE IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-5CONDUCTED RADIO-FREQUENCY IMMUNITY TEST LEVEL 3 CONFORMING TO IEC 61000-4-6 |
| Pollution degree | 2 CONFORMING TO IEC 61800-5-1 |
| Vibration resistance | 1.5 MM PEAK TO PEAK (F= 2…13 HZ) CONFORMING TO IEC 60068-2-61 GN (F= 13…200 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 15 GN FOR 11 MS CONFORMING TO IEC 60068-2-27 |
| Relative humidity | 5…95 % WITHOUT CONDENSATION CONFORMING TO IEC 60068-2-3 |
| Ambient air temperature for operation | -15…45 °C (WITHOUT DERATING)45…60 °C (WITH DERATING FACTOR) |
| Ambient air temperature for storage | -40…70 °C |
| Environmental characteristic | CHEMICAL POLLUTION RESISTANCE CLASS 3C3 CONFORMING TO IEC 60721-3-3DUST POLLUTION RESISTANCE CLASS 3S3 CONFORMING TO IEC 60721-3-3 |
| Standards | IEC 61800-3ENVIRONMENT 2 CATEGORY C3 IEC 61800-3 IEC 61800-5-1 IEC 60721-3 |
| Marking | CE |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 33.000 CM |
| Package 1 Width | 25.000 CM |
| Package 1 Length | 68.000 CM |
| Package 1 Weight | 13.900 KG |
| Unit Type of Package 2 | P06 |
| Number of Units in Package 2 | 4 |
| Package 2 Height | 149.000 CM |
| Package 2 Width | 60.000 CM |
| Package 2 Length | 80.000 CM |
| Package 2 Weight | 74.500 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 72 |
| Total lifecycle Carbon footprint | 48 994 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1444.3 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 444 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 2.1289 |
| Carbon footprint of the distribution phase [A4] | 2 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.14038 |
| Carbon footprint of the installation phase [A5] | 0.1 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 47544 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 47 544 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 3.7229 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 4 kg CO2 eq. |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |