Variable Speed Drive Atv610, 160 Kw/250Hp, 380...460 V, Ip20

ATV610C16N4
Be the first one to review this.
variable speed drive ATV610, 160 kW/250HP, 380...460 V, IP20
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Easy Altivar 610 Drive Is A Frequency Inverter For Three-Phase Asynchronous Motors. It Works At A Rated Supply Voltage From 380V To 415V Ac. It Is Suitable For Motors With Power Rating Up To 160Kw / 250Hp For Applications Requiring Slight Overload (Up To 120%). It Is Suitable For Motors With Power Rating Up To 132Kw / 200Hp For Applications Requiring Significant Overload (Up To 150%). It Offers A Plug & Play Solution, Whereby Parameters Are Preset In The Factory To The Desired Configuration, To Help Save Process Control And Operating Time. It Has Integrated Radio Interference Input Filters In Accordance With The Emc Standard For Variable Speed Electrical Power Drive “Products” Iec/En 61800-3, Edition 2, Category C3 In Environment 1 Or 2. It Weighs 82Kg And Its Dimensions Are, 320Mm Wide, 852Mm High, 390Mm Deep. This Drive Has Been Specially Designed For Standard Applications In The Market Segments Water And Wastewater And Oil And Gas And In The Domains Process And Machine Management And Building Management.

Product Details

SKU ATV610C16N4
Part Number ATV610C16N4
Price ZAR 224,200.90
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Variable Speed Drive Atv610, 160 Kw/250Hp, 380...460 V, Ip20
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.