
calcActive())">
Variable Speed Drive Atv610, 110 Kw/150Hp, 380...460 V, Ip20
ATV610C11N4
ZAR 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ATV610C11N4
Variable Speed Drive Atv610, 110 Kw/150Hp, 380...460 V, Ip20
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Easy Altivar 610 Drive Is A Frequency Inverter For Three-Phase Asynchronous Motors. It Works At A Rated Supply Voltage From 380V To 415V Ac. It Is Suitable For Motors With Power Rating Up To 110Kw / 150Hp For Applications Requiring Slight Overload (Up To 120%). It Is Suitable For Motors With Power Rating Up To 90Kw / 125Hp For Applications Requiring Significant Overload (Up To 150%). It Offers A Plug & Play Solution, Whereby Parameters Are Preset In The Factory To The Desired Configuration, To Help Save Process Control And Operating Time. It Has Integrated Radio Interference Input Filters In Accordance With The Emc Standard For Variable Speed Electrical Power Drive “Products” Iec/En 61800-3, Edition 2, Category C3 In Environment 1 Or 2. It Weighs 82Kg And Its Dimensions Are, 320Mm Wide, 852Mm High, 390Mm Deep. This Drive Has Been Specially Designed For Standard Applications In The Market Segments Water And Wastewater And Oil And Gas And In The Domains Process And Machine Management And Building Management.
Product Details
SKU | ATV610C11N4 |
---|---|
Part Number | ATV610C11N4 |
Price | ZAR 161,941.10 |
FAQs | No |
Activity | IDVSD |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review