
calcActive())">
Variable Speed Drive Atv212 - 37Kw - 50Hp - 480V - 3Ph - Emc Class C2 - Ip55
ATV212WD37N4
ZARÂ 146,609.40
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ATV212WD37N4
Variable Speed Drive Atv212 - 37Kw - 50Hp - 480V - 3Ph - Emc Class C2 - Ip55
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Variable Speed Drive Atv212 - 37Kw - 50Hp - 480V - 3Ph - Emc Class C2 - Ip55
ZARÂ 146,609.40
Description
This Altivar 212 Variable Speed Drive Can Feed 3-Phase Asynchronous Motors. Its Protection Index Is Ip55 And It Has A Built-In Emc Filter. It Works At A Rated Power Up To 37Kw / 50Hp And A Rated Voltage From 380V To 480V Ac. Its Design Is Based On Eco-Energy With A Reduction In Energy Consumption Of Up To 70% Compared To A Conventional Control System. Thanks To Its Cable Temperature Rise Reduction Technology, The Altivar 212 Drive Offers Immediate, Disturbance-Free Operation Avoiding Additional Options Such As A Line Choke Or Dc Choke To Deal With Current Harmonics. It Weighs 57.4Kg And Its Dimensions Are, 284Mm Wide, 880Mm High, 343Mm Deep. It Is Specifically Designed For The Most Common Fluid Management Applications In Tertiary Sector Buildings (Hvac) Like Heating, Ventilation, Air Conditioning And Pumping. It Conforms To International Standards Iec/En 61800-5-1 And Iec/En 61800-3 (Immunity And Conducted And Radiated Emc Emissions). It Is Also Ce, Ul, Csa, C-Tick And Nom Certified. The Altivar 212 Offers Optional Motor Chokes Which Can Increase The Maximum Cable Lengths Between The Drive And The Motor And Limit Disturbance At The Motor Terminals. It Is Designed To Be Mounted In Vertical Position (+/- 10 °) On A Panel, Thanks To 4 Fixing Holes. The Altivar 212 Drive Can Easily Be Adapted To All Building Management Systems Thanks To Its Numerous Functions And Communication Protocols Integrated As Standard, Modbus, Metasys N2, Apogee Fln P1 And Bacnet. It Is Eco-Friendly And Complies With Directives Such As Rohs, Weee, Etc.Relating To Environmental Protection.
Product Details
SKU | ATV212WD37N4 |
---|---|
Part Number | ATV212WD37N4 |
Price | ZARÂ 146,609.40 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review