Variable Speed Drive, Altivar Process Atv900, Atv930, 5,5 Kw, 400/480 V, With Braking Unit, Ip21

ATV930U55N4
Be the first one to review this.
Variable speed drive, Altivar Process ATV900, ATV930, 5,5 kW, 400/480 V, with braking unit, IP21
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Altivar Process Atv900 Variable Speed Drive Can Feed 3-Phase Synchronous And Asynchronous Power Motors. It Is Suitable For Motors With Power Rating Up To 5.5Kw/7.5Hp For Applications Requiring Slight Overload (Up To 120%). It Is Suitable For Motors With Power Rating Up To 4Kw/5Hp For Applications Requiring Significant Overload (Up To 150%). It Works At A Rated Supply Voltage From 380V To 480V Ac. This Variable Speed / Frequency Drive (Vsd / Vfd) Is Specifically Designed For Industrial Processes. In The Following Market Segments, Oil And Gas, Mining, Minerals And Metals, Food And Beverage Water And Wastewater. It Offers High Motor Performance On Any Motor And Total Control Of Any Kind Of Coupling In Master/Slave Applications. Network Services Help Ensure Operation Continuity Even In Case Of Connection Breakdown. Web Server And Data Logging Help Reduce Downtime Through Fast Troubleshooting And Preventive Maintenance. Its Advanced Connectivity, Including Ethernet/Ip And Modbus Tcp, Allows Deep Integration Into Automation Architectures. It Is Designed To Be Mounted In Vertical Position (+/- 10 °) On A Wall.

Product Details

SKU ATV930U55N4
Part Number ATV930U55N4
Price ZAR 42,338.10
FAQs No
Activity IDVSD

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Variable Speed Drive, Altivar Process Atv900, Atv930, 5,5 Kw, 400/480 V, With Braking Unit, Ip21
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.