Variable Speed Drive, Altivar Process Atv600, Atv650, 3 Kw, 380...480 V, Ip55

ATV650U30N4
Be the first one to review this.
Variable speed drive, Altivar Process ATV600, ATV650, 3 kW, 380...480 V, IP55
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Altivar Process Atv600 Variable Speed Drive Can Feed 3-Phase Synchronous And Asynchronous Power Motors. It Features 3 Built-In Rj45 Communication Ports As Standard, 1 Ethernet Port, 2 Serial Ports. It Works At A Rated Supply Voltage From 380V To 480V Ac. This Drive Provides Up To 30% Energy Saving When On Standby Due To The Innovative ‘‘Stop And Go’’Operation Without Additional Costs. It Is Suitable For Motors With Power Rating Up To 3Kw / 4Hp For Applications Requiring Slight Overload (Up To 120%). It Is Suitable For Motors With Power Rating Up To 2.2Kw / 3Hp For Applications Requiring Significant Overload (Up To 150%). It Weighs 10.6Kg And Its Dimensions Are, 264Mm Wide, 678Mm High, 272Mm Deep. This Drive Is Focused On Fluids Management Processing And Energy Saving, It Offers Extensive Flexibility In Water And Wastewater, Mining, Minerals And Metals, Oil And Gas And Food And Beverage Applications. Accessories (Fan Kit, Graphic Display Terminal) And Options (I/O Expansion Modules, Communication Modules, Emc Input Filters) Are Available With Altivar Process Atv600 Drives, Depending On The Drive Rating. It Is Designed To Be Mounted In Vertical Position (+/- 10 °) On A Wall. This New Concept Of Drives Meets The Major Needs Of Process And Utilities In Terms Of Equipment Efficiency And Total Cost Of Ownership By Supporting The Energy Management, Asset Management And Also The Overall Performance Of The Process.

Product Details

SKU ATV650U30N4
Part Number ATV650U30N4
Price ZAR 35,022.13
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Variable Speed Drive, Altivar Process Atv600, Atv650, 3 Kw, 380...480 V, Ip55
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.