
calcActive())">
Variable Speed Drive, Altivar Process Atv600, Atv630, 55Kw/75 Hp, 380...480 V, Ip21/Ul Type 1
ATV630D55N4
ZARÂ 150,178.10
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ATV630D55N4
Variable Speed Drive, Altivar Process Atv600, Atv630, 55Kw/75 Hp, 380...480 V, Ip21/Ul Type 1
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Variable Speed Drive, Altivar Process Atv600, Atv630, 55Kw/75 Hp, 380...480 V, Ip21/Ul Type 1
ZARÂ 150,178.10
Description
This Altivar Process Atv600 Variable Speed Drive Can Feed 3-Phase Synchronous And Asynchronous Power Motors. It Features 3 Built-In Rj45 Communication Ports As Standard, 1 Ethernet Port, 2 Serial Ports. It Works At A Rated Supply Voltage From 380V To 480V Ac. This Drive Provides Up To 30% Energy Saving When On Standby Due To The Innovative ‘‘Stop And Go’’Operation Without Additional Costs. It Is Suitable For Motors With Power Rating Up To 55Kw / 75Hp For Applications Requiring Slight Overload (Up To 120%). It Is Suitable For Motors With Power Rating Up To 45Kw / 60Hp For Applications Requiring Significant Overload (Up To 150%). It Weighs 56.5Kg And Its Dimensions Are, 290Mm Wide, 922Mm High, 323Mm Deep. This Drive Is Focused On Fluids Management Processing And Energy Saving, It Offers Extensive Flexibility In Water And Wastewater, Mining, Minerals And Metals, Oil And Gas And Food And Beverage Applications. Accessories (Fan Kit, Graphic Display Terminal) And Options (I/O Expansion Modules, Communication Modules, Emc Input Filters) Are Available With Altivar Process Atv600 Drives, Depending On The Drive Rating. It Is Designed To Be Mounted In Vertical Position (+/- 10 °) On A Wall. This New Concept Of Drives Meets The Major Needs Of Process And Utilities In Terms Of Equipment Efficiency And Total Cost Of Ownership By Supporting The Energy Management, Asset Management And Also The Overall Performance Of The Process.
Product Details
SKU | ATV630D55N4 |
---|---|
Part Number | ATV630D55N4 |
Price | ZARÂ 150,178.10 |
FAQs | No |
Activity | IDVSD |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review