Variable Speed Drive, Altivar Machine Atv320, 2.2 Kw, 380...500 V, 3 Phases, Compact
SKU :
ATV320U22N4C
calcPageSize())"
/>
calcActive())">
Loading...
No sellers found for this product.
ZARÂ 15,204.75
ZARÂ 10,187.18
Incl. Tax
Store Pickup option available on checkout.
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Shipping:
Out of stock
Variable speed drive, Altivar Machine ATV320, 2.2 kW, 380...500 V, 3 phases, compact
Variable Speed Drive, Altivar Machine Atv320, 2.2 Kw, 380...500 V, 3 Phases, Compact
ZARÂ 15,204.75
ZARÂ 10,187.18
- Description
- Specifications
- Reviews
Description
Overview
| SKU | ATV320U22N4C |
|---|---|
| Part Number | ATV320U22N4C |
| Price | ZARÂ 15,204.75 |
| FAQs | No |
| Activity | IDVSD |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account
Description
Overview
| SKU | ATV320U22N4C |
|---|---|
| Part Number | ATV320U22N4C |
| Price | ZARÂ 15,204.75 |
| FAQs | No |
| Activity | IDVSD |
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account