
calcActive())">
Undervoltage Release, Acti9, Imn, Voltage Release, 115 V Ac
A9A26959
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9A26959
Undervoltage Release, Acti9, Imn, Voltage Release, 115 V Ac
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Acti9 Imn Electrical Auxiliary Is An Instantaneous Undervoltage Release. It Is Dedicated To Acti9 Ic60, Iid, Idpn Vigi, Isw-Na. It Prevents Device Closing Again Until Its Input Voltage Has Been Restored. The Width In 9Mm Pitches Is 2. The Uc Control Circuit Voltage Is 115Vac. It Can Be Mounted On A Din Rail For Modular Installation. The Product Color Is White (Ral9003). The Operating Temperature Is -25°C To + 50°C. The Storage Temperature Is -40°C To + 85°C. This Product Complies With Iec/En 60947-5-1 Standards.
Product Details
SKU | A9A26959 |
---|---|
Part Number | A9A26959 |
Price | ZARÂ 2,657.37 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review