Ultrasonic Sensors Xx, Ultrasonic Sensor Cylindrical M18, Sn 0.5 M, 4...20 Ma, M12 Connector

XX918A3C2M12
Be the first one to review this.
Ultrasonic sensors XX, ultrasonic sensor cylindrical M18, Sn 0.5 m, 4...20 mA, M12 connector
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Cylindrical Ultrasonic Sensor Has A Valox Case. It Has A Supply Voltage Of 12V To 24V Dc And An Analog Ouput Of 4Ma To 20Ma. This Cylindrical Ultrasonic Distance Sensor With Analogue Output, Is Mountable Directly On A Surface Or Bracket, Thanks To Its Cylindrical Thread And 2 Fixing Nuts. Valox® Pbt High Strength Case Makes It Ideal For High Temperature Environments. Multi-Led Display Allows To Identify Status Of The Sensor, To Facilitate Setup And Troubleshooting. Ip67 Protection Makes This Product Ready For The Harshest Environments. It Can Operate In Very Cold (-20°C) And Hot Environments (+65°C). It Has A Standard M12 Connector, Compatible With All Existing Market Sensor Cabling. It Is Iec 60947-5-2 Compliant.

Product Details

SKU XX918A3C2M12
Part Number XX918A3C2M12
Price ZAR 4,632.35
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Ultrasonic Sensors Xx, Ultrasonic Sensor Cylindrical M18, Sn 0.5 M, 4...20 Ma, M12 Connector
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.