
calcActive())">
Trip Unit Tm100Dc, Compact Nsx 100 Dc, Thermal Magnetic, 100 A Rating, 3P 3D
LV438028
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LV438028
Trip Unit Tm100Dc, Compact Nsx 100 Dc, Thermal Magnetic, 100 A Rating, 3P 3D
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tm100D/Dc Is A 3 Poles Thermal-Magnetic Trip Unit Used On Compact Nsx 100Dc Circuit Breakers. This 100A Rating Thermal-Magnetic Trip Unit Is An Optimal Choice For Dc Distribution Systems. It Embeds An Adjustable Thermal Overload Protection And A Fixed Magnetic Protection Against Short-Circuits.
Product Details
SKU | LV438028 |
---|---|
Part Number | LV438028 |
Price | ZARÂ 2,634.11 |
FAQs | No |
Activity | PPCCB |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review