calcPageSize())"
/>
Further offers for this product
Incl. Tax
No sellers found for this product.
Incl. Tax
Trip Unit Ma220 For Compact Nsx 250 Circuit Breakers, Magnetic, Rating 220 A, 3 Poles 3D
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| SKU | C253MA220 |
|---|---|
| Part Number | C253MA220 |
| Price | ZARÂ 5,176.39 |
| Range | COMPACT |
| Range of product | COMPACT NSX100...250 |
| Product or component type | TRIP UNIT |
| Trip unit name | MA |
| Trip unit technology | MAGNETIC |
| Range compatibility | COMPACT NSX250 |
| Device application | MOTOR |
| Poles description | 3P |
| Protected poles description | 3D |
| Trip unit protection functions | I |
| Protection type | I : FOR SHORT-CIRCUIT PROTECTION (MAGNETIC) |
| Trip unit rating | 220 A AT 65 °C |
| [Ue] rated operational voltage | 690 V AC 50/60 HZ |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Circuit breaker mounting mode | FIXED |
| Instantaneous protection pick-up adjustment type Ii | ADJUSTABLE |
| [Ii] instantaneous protection pick-up adjustment range | 9...14 X IN |
| Earth-leakage protection | WITHOUT |
| Standards | EN/IEC 60947-2 |
| Electrical shock protection class | CLASS II |
| Pollution degree | 3 CONFORMING TO IEC 60947-1 |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -50…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.800 CM |
| Package 1 Width | 10.000 CM |
| Package 1 Length | 11.500 CM |
| Package 1 Weight | 407.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 28 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 11.896 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 54 |
| Total lifecycle Carbon footprint | 52 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.2481904761904765 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.1173220019436346 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.03435372691933917 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 49.26531456000001 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 49 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6880831389698737 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.7 kg CO2 eq. |
| SCIP Number | 138b6bc4-fa61-4beb-85a0-fb0be50437de |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| SKU | C253MA220 |
|---|---|
| Part Number | C253MA220 |
| Price | ZARÂ 5,176.39 |
| Range | COMPACT |
| Range of product | COMPACT NSX100...250 |
| Product or component type | TRIP UNIT |
| Trip unit name | MA |
| Trip unit technology | MAGNETIC |
| Range compatibility | COMPACT NSX250 |
| Device application | MOTOR |
| Poles description | 3P |
| Protected poles description | 3D |
| Trip unit protection functions | I |
| Protection type | I : FOR SHORT-CIRCUIT PROTECTION (MAGNETIC) |
| Trip unit rating | 220 A AT 65 °C |
| [Ue] rated operational voltage | 690 V AC 50/60 HZ |
| Network type | AC |
| Network frequency | 50/60 HZ |
| Circuit breaker mounting mode | FIXED |
| Instantaneous protection pick-up adjustment type Ii | ADJUSTABLE |
| [Ii] instantaneous protection pick-up adjustment range | 9...14 X IN |
| Earth-leakage protection | WITHOUT |
| Standards | EN/IEC 60947-2 |
| Electrical shock protection class | CLASS II |
| Pollution degree | 3 CONFORMING TO IEC 60947-1 |
| IP degree of protection | IP40 CONFORMING TO IEC 60529 |
| Ambient air temperature for operation | -25…70 °C |
| Ambient air temperature for storage | -50…85 °C |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.800 CM |
| Package 1 Width | 10.000 CM |
| Package 1 Length | 11.500 CM |
| Package 1 Weight | 407.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 28 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 11.896 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| Halogen-free status | Product contains halogen above thresholds |
| PVC free | Yes |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | End of Life Information (Download) |
| Recyclability potential, in % | 54 |
| Total lifecycle Carbon footprint | 52 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2.2481904761904765 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 2 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.1173220019436346 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.03435372691933917 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 49.26531456000001 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 49 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.6880831389698737 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.7 kg CO2 eq. |
| SCIP Number | 138b6bc4-fa61-4beb-85a0-fb0be50437de |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |