
calcActive())">
Trip Unit Ma150 For Compact Nsx 160/250 Circuit Breakers, Magnetic, Rating 150 A, 3 Poles 3D
C163MA150
ZARÂ 3,040.76
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

C163MA150
Trip Unit Ma150 For Compact Nsx 160/250 Circuit Breakers, Magnetic, Rating 150 A, 3 Poles 3D
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Trip Unit Ma150 For Compact Nsx 160/250 Circuit Breakers, Magnetic, Rating 150 A, 3 Poles 3D
ZARÂ 3,040.76
Description
This Ma150 Is A 3 Poles 3D Magnetic Trip Unit Used On Compact Nsx 250 Circuit Breakers. This 150A Rating Magnetic Trip Unit Is An Optimum Choice For Motor Protection Applications. It Embeds An Adjustable Instantaneous Magnetic Protection Against Short-Circuits. This Product Is Part Of Our Ecostruxure Power Architecture If Associated With Powertag Nsx And Compact Nsx Basic Frame.
Product Details
SKU | C163MA150 |
---|---|
Part Number | C163MA150 |
Price | ZARÂ 3,040.76 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review