
calcActive())">
Touch Panel Screen, Harmony St6 & Stw6, 7"W Display, 2Ethernet, Usb Host&Device, 24 Vdc
HMISTW6400
ZARÂ 13,312.68
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

HMISTW6400
Touch Panel Screen, Harmony St6 & Stw6, 7"W Display, 2Ethernet, Usb Host&Device, 24 Vdc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Touch Panel Screen, Harmony St6 & Stw6, 7"W Display, 2Ethernet, Usb Host&Device, 24 Vdc
ZARÂ 13,312.68
Description
This Basic Web Hmi Panel Belongs To The Schneider Electric Harmony St6 Range. This Single Touch Resistive Hmi Is Made Of Alluminium Front Panel With A Multi-Color Status Indicator Showing The Various Operating Modes. This Hmi Interface Is 7 Inch Wide With 16 Million Colors And 800 X 480 Pixel Resolution (Wvga). It Is A Ready-To-Use Agnostic Hmi Terminal With Pre-Installed Html5 Browser. It Has A 800 Mhz Arm Cortex-A8 Cpu, 512 Mb Device Memory, 512 Mb User Data Memory, And 128 Kb Backup Memory. This Hmi Stw6 Supports 2X Ethernet Port, 1X Usb 2.0 Type A, And 1X Usb 2.0 Micro-B Port. Its Dimensions Are 208Mm (Width) X 153Mm (Height) X 45Mm (Depth) And Weighs.80Kg. This Is Intended For Indsutries Like Packaging, Food & Beverage, Textile, Hvac Equipment, And Compressors, And Also For End Users Looking For Maintenance Of Their Web Devices. It Conforms To Standards Like En (61000-6-4, 61000-6-2, 61131-2), Ul 61010-2-201, Csa C22.2 No 61010-2-201 And Certifications Like Csa, Ce, China Rohs, Kc, Reach. This Range Is Designed To Meet The Needs Of Simple Machine Operators For Good Visualization, Connectivity, Cybersecurity, And Cost Effective Equipment. The Various Degree Of Protection Are Ip65F, Type 1, Type 4X (Indoor Use Only), Type 13 (On The Front Panel When Properly Installed In An Enclosure).
Product Details
SKU | HMISTW6400 |
---|---|
Part Number | HMISTW6400 |
Price | ZARÂ 13,312.68 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review