
calcActive())">
Time Delay Auxiliary Contact Block, Tesys D, 1No + 1Nc, Off Delay 0.3-3S, Front, Spring Terminals
LADR03
ZARÂ 2,721.97
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LADR03
Time Delay Auxiliary Contact Block, Tesys D, 1No + 1Nc, Off Delay 0.3-3S, Front, Spring Terminals
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Time Delay Auxiliary Contact Block, Tesys D, 1No + 1Nc, Off Delay 0.3-3S, Front, Spring Terminals
ZARÂ 2,721.97
Description
Tesys D Time Delay Auxiliary Contact Block, For Contactors Lc1D And Control Relays Cad. It Provides 1No+1Nc Contacts Rated Up To 10A 690V Ac, Off-Delay Setting Range.3-3S, Connection By Spring Terminals. Clip-On Front Mounting, It Procures High Reliability And Durability. Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | LADR03 |
---|---|
Part Number | LADR03 |
Price | ZARÂ 2,721.97 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review