
calcActive())">
Tesys Vario - Switch Disconnector - 40 A - Back Of Enclosure
VVD2
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

VVD2
Tesys Vario - Switch Disconnector - 40 A - Back Of Enclosure
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
Tesys Vario Switch Disconnector For Mounting In Enclosure Or Modular Panel, 3 Poles, 40A/690V, For Motor Switching Applications Up To 15Kw@400V Ac-23. Complete Unit Composed Of A Switch Body V2, A Black Handle With Black 45X45Mm Front Plate Kae1Bz. Intended For Main Switch Disconnecting Usage. Handle Not Padlockable. Multi Standards Certified (Iec, Ul, Csa, Ccc, Eac, Marine), Green Premium Compliant (Rohs/Reach).
Product Details
SKU | VVD2 |
---|---|
Part Number | VVD2 |
Price | ZARÂ 1,391.54 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review